Menu Search

Slide Latch 36.0 mm (L) Steel

Essentra Part Number:

10208052

Manufacturer Part Number:

1334628

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 289,8042
50 + R 126,2617
Standard pack: 50

Order any quantity

Total price:

R 289,80

1 x R 289,8042

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Zinc Plated
Latch Type Nose Down
Bolt Diameter 8.0 mm
Overall Body Length 36.0 mm
Overall Plate Width 11.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us