Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
R 588,3153 - R 1 335,2055 6 In stock - Delivery conditions may apply, visit our FAQs
4.5 mm
67.0 mm
R 359,6661 - R 944,3323 Request the lead time here
4.5 mm
67.0 mm
R 390,3443 - R 626,775 Request the lead time here
2.0 mm
50.0 mm
R 845,7974 - R 1 358,8574 Request the lead time here
1.5 mm
120.0 mm
4
Through Hole
Closed
R 1 465,7751 - R 2 354,4893 Request the lead time here
1.5 mm
240.0 mm
8
Through Hole
Closed
R 845,7974 - R 1 358,8574 Request the lead time here
1.5 mm
180.0 mm
6
Through Hole
Closed
R 427,2161 - R 957,5975 Request the lead time here
4.5 mm
67.0 mm
R 507,1314 - R 1 115,5335 Request the lead time here
4.5 mm
67.0 mm
R 288,8677 - R 464,0275 Request the lead time here
1.0 mm
60.0 mm
R 564,8029 - R 907,2189 Request the lead time here
0.8 mm
75.0 mm
R 598,9719 - R 962,4066 Request the lead time here
2.0 mm
50.0 mm
R 499,7633 - R 1 110,8268 Request the lead time here
4.5 mm
67.0 mm
R 426,2971 - R 684,7785 5 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
60.0 mm
R 845,7973 - R 1 358,8573 Request the lead time here
1.5 mm
120.0 mm
4
Through Hole
Open
R 765,3573 - R 1 229,8982 Request the lead time here
1.5 mm
180.0 mm
0
Weld
Closed
R 845,7974 - R 1 358,8574 Request the lead time here
1.5 mm
180.0 mm
6
Through Hole
Open
R 1 465,7751 - R 2 354,4893 Request the lead time here
1.5 mm
240.0 mm
8
Through Hole
Open
R 430,4645 - R 692,0993 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Closed
R 1 420,1652 - R 3 223,4146 Request the lead time here
5.5 mm
100.0 mm
R 205,1367 - R 591,4469 Request the lead time here
3.3 mm
30.0 mm
  • of 3
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

10299715

Price Range
R 1 335,2055 - R 588,3153

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207895

Price Range
R 944,3323 - R 359,6661

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge Closed 50.0 mm 50.0 mm Steel

10281369

Price Range
R 626,775 - R 390,3443

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299777

Price Range
R 1 358,8574 - R 845,7974

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Closed 40.0 mm 240.0 mm Stainless Steel

10299852

Price Range
R 2 354,4893 - R 1 465,7751

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Closed 40.0 mm 180.0 mm Stainless Steel

10299814

Price Range
R 1 358,8574 - R 845,7974

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207888

Price Range
R 957,5975 - R 427,2161

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207925

Price Range
R 1 115,5335 - R 507,1314

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge Open 35.0 mm 60.0 mm Steel

10281307

Price Range
R 464,0275 - R 288,8677

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge Open 20.0 mm 75.0 mm Stainless Steel

10281345

Price Range
R 907,2189 - R 564,8029

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    0.8 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.0 mm
Spring Hinge Closed 50.0 mm 50.0 mm Stainless Steel

10281383

Price Range
R 962,4066 - R 598,9719

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207932

Price Range
R 1 110,8268 - R 499,7633

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge Open 35.0 mm 60.0 mm Steel

10281314

Price Range
R 684,7785 - R 426,2971

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge Open 40.0 mm 120.0 mm Stainless Steel

10299760

Price Range
R 1 358,8573 - R 845,7973

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Closed 40.0 mm 180.0 mm Stainless Steel

10299838

Price Range
R 1 229,8982 - R 765,3573

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Open 40.0 mm 180.0 mm Stainless Steel

10299807

Price Range
R 1 358,8574 - R 845,7974

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Open 40.0 mm 240.0 mm Stainless Steel

10299845

Price Range
R 2 354,4893 - R 1 465,7751

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299791

Price Range
R 692,0993 - R 430,4645

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 150 ° 100.0 mm 83.0 mm Aluminium

10299739

Price Range
R 3 223,4146 - R 1 420,1652

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 30.0 mm 35.0 mm Aluminium

10207871

Price Range
R 591,4469 - R 205,1367

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Black