10105191
601798
| Quantity | Unit price |
|---|---|
| 25 - 249 | R 111,5238 |
| 250 + | R 53,1065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Pin Diameter | 8.0 mm |
|---|---|
| Pin Diameter | 0.315 in |
| Maximum Compatible Panel Thickness | 21.0 mm |
| Maximum Compatible Panel Thickness | 0.827 in |
| Colour | Clear |
| Full Material | K-Resin SBC |
| Rivet Type | Snap Rivet |
| Rivet Fitting Style | Push-In |
| Overall Body Width | 21.0 mm |
| Overall Body Width | 0.827 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue