Menu Search

Splice Holders

In production

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
R 4,0135 - R 6,0246 Request the lead time here
4
23.9 mm
R 51,6994 - R 59,3612 Request the lead time here
26.5 mm
17.5 mm
8.0 mm
R 41,5655 - R 46,6951 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
R 38,2807 - R 59,4035 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
R 4,5825 - R 7,0683 Request the lead time here
R 13,1361 - R 13,1361 Request the lead time here
2
12.7 mm
R 50,9305 - R 57,2264 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
R 3,8597 - R 7,764 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
R 18,2531 - R 28,2416 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
R 3,9212 - R 5,8665 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
R 1,8914 - R 4,3327 Request the lead time here
37.0 mm
6
26.0 mm
6.0 mm
R 58,7603 - R 58,7603 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
R 49,0544 - R 56,1037 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
R 43,1648 - R 49,8419 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
R 13,6091 - R 16,0816 Request the lead time here
73.0 mm
12
26.0 mm
9.0 mm
R 115,1329 - R 115,1329 Request the lead time here
89.0 mm
8
27.5 mm
R 39,8125 - R 46,1417 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
R 39,5818 - R 45,8096 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
R 37,9518 - R 42,6629 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
R 46,9016 - R 52,7198 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
  • of 2
Fibre Clip 4.7 mm 1.6 mm 3.0 mm Natural Nylon 6/6

10315897

Price Range
R 6,0246 - R 4,0135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Width
    23.9 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
  • Number of Slots
    4
Fibre Clip 26.5 mm 8.0 mm 17.5 mm Red Nylon 6

10312759

Price Range
R 59,3612 - R 51,6994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312810

Price Range
R 46,6951 - R 41,5655

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.4 mm (L) 6 Natural

10316122

Price Range
R 59,4035 - R 38,2807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip 35.4 mm (L) Natural

10111833

Price Range
R 7,0683 - R 4,5825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 9.5 mm 12.7 mm 2.0 mm Natural Nylon 6/6

10315989

Price Range
R 13,1361 - R 13,1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
  • Package Quantity
    1000
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312766

Price Range
R 57,2264 - R 50,9305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111789

Price Range
R 7,764 - R 3,8597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 35.4 mm (L) 6 Natural

10316108

Price Range
R 28,2416 - R 18,2531

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polypropylene;Thermoplastic Elastomer
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111796

Price Range
R 5,8665 - R 3,9212

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 37.3 mm (L) 6 Black

10111819

Price Range
R 4,3327 - R 1,8914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312315

Price Range
R 58,7603 - R 58,7603

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312322

Price Range
R 56,1037 - R 49,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312797

Price Range
R 49,8419 - R 43,1648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 73.0 mm 9.0 mm 24 Black Nylon 6/6

10111840

Price Range
R 16,0816 - R 13,6091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 89.0 mm 27.5 mm Black Nylon 6

10312384

Price Range
R 115,1329 - R 115,1329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312858

Price Range
R 46,1417 - R 39,8125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312834

Price Range
R 45,8096 - R 39,5818

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312827

Price Range
R 42,6629 - R 37,9518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312780

Price Range
R 52,7198 - R 46,9016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6