Menu Search

Splice Holders

In production

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
R 112,8754 - R 112,8754 Request the lead time here
89.0 mm
8
27.5 mm
R 39,0319 - R 45,2369 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
R 3,7991 - R 5,6585 Request the lead time here
20.6 mm
3
R 3,784 - R 7,6118 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
R 17,8952 - R 27,6878 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
R 48,0926 - R 55,0037 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
R 13,3423 - R 15,7662 Request the lead time here
73.0 mm
12
26.0 mm
9.0 mm
R 3,8443 - R 5,7515 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
R 1,8543 - R 4,2477 Request the lead time here
37.0 mm
6
26.0 mm
6.0 mm
R 2,578 - R 3,8136 Request the lead time here
5
25.2 mm
15.7 mm
R 47,9418 - R 55,2052 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
R 4,5378 - R 6,7746 Request the lead time here
22.0 mm
4
9.5 mm
5.9 mm
R 57,6081 - R 57,6081 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
R 38,8057 - R 44,9114 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
R 37,2077 - R 41,8263 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
R 49,9318 - R 56,1043 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
R 1,8543 - R 4,2477 Request the lead time here
37.0 mm
6
26.0 mm
6.2 mm
R 1,8543 - R 4,2477 Request the lead time here
37.0 mm
6
26.0 mm
6.0 mm
R 57,6081 - R 57,6081 Request the lead time here
72.66 mm
16
26.5 mm
6.4 mm
R 28,0565 - R 32,4937 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
  • of 2
Fibre Clip 89.0 mm 27.5 mm Black Nylon 6

10312384

Price Range
R 112,8754 - R 112,8754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312858

Price Range
R 45,2369 - R 39,0319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 20.6 mm (L) Natural

10315972

Price Range
R 5,6585 - R 3,7991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Length
    20.6 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111789

Price Range
R 7,6118 - R 3,784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 35.4 mm (L) 6 Natural

10316108

Price Range
R 27,6878 - R 17,8952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polypropylene;Thermoplastic Elastomer
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312322

Price Range
R 55,0037 - R 48,0926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 73.0 mm 9.0 mm 24 Black Nylon 6/6

10111840

Price Range
R 15,7662 - R 13,3423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111796

Price Range
R 5,7515 - R 3,8443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 37.3 mm (L) 6 Black

10111819

Price Range
R 4,2477 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 7.9 mm 6.35 mm 2.2 mm, 4.0 mm Natural Nylon 6/6

10111390

Price Range
R 3,8136 - R 2,578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    15.7 mm
  • Overall Width
    25.2 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312773

Price Range
R 55,2052 - R 47,9418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 22.0 mm 9.5 mm 3.0 mm Natural Nylon 6/6

10315996

Price Range
R 6,7746 - R 4,5378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    5.9 mm
  • Overall Length
    22.0 mm
  • Overall Width
    9.5 mm
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312315

Price Range
R 57,6081 - R 57,6081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312834

Price Range
R 44,9114 - R 38,8057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312827

Price Range
R 41,8263 - R 37,2077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312766

Price Range
R 56,1043 - R 49,9318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 37.0 mm 6.2 mm 6 Black Glass-Filled Nylon 6/6

10111802

Price Range
R 4,2477 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 37.3 mm (L) 6 Black

10111826

Price Range
R 4,2477 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 6.4 mm 26.5 mm Blue Nylon 6

10312339

Price Range
R 57,6081 - R 57,6081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Overall Height
    6.4 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312841

Price Range
R 32,4937 - R 28,0565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6