Menu Search

Splice Holders

In production

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
R 1,6131 - R 2,7284 Request the lead time here
3
14.0 mm
16.5 mm
R 50,3238 - R 56,5539 Request the lead time here
26.5 mm
17.5 mm
8.0 mm
R 13,3423 - R 15,7662 Request the lead time here
73.0 mm
12
26.0 mm
9.0 mm
R 45,9819 - R 51,6861 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
R 3,8443 - R 5,7515 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
R 50,6856 - R 58,1972 Request the lead time here
26.5 mm
17.5 mm
8.0 mm
R 42,3184 - R 48,8646 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
R 1,8543 - R 4,2477 Request the lead time here
37.0 mm
6
26.0 mm
6.2 mm
R 1,8543 - R 4,2477 Request the lead time here
37.0 mm
6
26.0 mm
6.0 mm
R 1,8543 - R 4,2477 Request the lead time here
37.0 mm
6
26.0 mm
6.0 mm
R 57,6081 - R 57,6081 Request the lead time here
72.66 mm
16
26.5 mm
6.4 mm
R 32,7301 - R 78,5331 Request the lead time here
32.0 mm
4
32.0 mm
12.2 mm
R 4,4926 - R 6,9297 Request the lead time here
R 12,8786 - R 12,8786 Request the lead time here
2
12.7 mm
R 40,7505 - R 45,7795 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
R 37,5301 - R 58,2387 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
R 39,0319 - R 45,2369 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
R 48,0926 - R 55,0037 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
R 112,8754 - R 112,8754 Request the lead time here
89.0 mm
8
27.5 mm
R 17,8952 - R 27,6878 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
  • of 2
Fibre Clip 14.0 mm (L) Natural

10111383

Price Range
R 2,7284 - R 1,6131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    16.5 mm
  • Overall Width
    14.0 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 26.5 mm (L) Red

10312742

Price Range
R 56,5539 - R 50,3238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 73.0 mm (L) 24 Black

10111840

Price Range
R 15,7662 - R 13,3423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 26.5 mm (L) Yellow

10312780

Price Range
R 51,6861 - R 45,9819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.6 mm (L) 12 Black

10111796

Price Range
R 5,7515 - R 3,8443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 26.5 mm (L) Red

10312759

Price Range
R 58,1972 - R 50,6856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm (L) Yellow

10312797

Price Range
R 48,8646 - R 42,3184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 37.3 mm (L) 6 Black

10111802

Price Range
R 4,2477 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 37.3 mm (L) 6 Black

10111819

Price Range
R 4,2477 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 37.3 mm (L) 6 Black

10111826

Price Range
R 4,2477 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.7 mm (L) Blue

10312339

Price Range
R 57,6081 - R 57,6081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Overall Height
    6.4 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.0 mm (L) 12 Natural

10412473

Price Range
R 78,5331 - R 32,7301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 35.4 mm (L) Natural

10111833

Price Range
R 6,9297 - R 4,4926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 12.7 mm (L) 2 Natural

10315989

Price Range
R 12,8786 - R 12,8786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
  • Package Quantity
    1000
Fibre Clip 86.6 mm (L) 6 Black

10312810

Price Range
R 45,7795 - R 40,7505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.4 mm (L) 6 Natural

10316122

Price Range
R 58,2387 - R 37,5301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip 86.6 mm (L) 4 Black

10312858

Price Range
R 45,2369 - R 39,0319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 73.1 mm (L) Black

10312322

Price Range
R 55,0037 - R 48,0926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 89.0 mm (L) Black

10312384

Price Range
R 112,8754 - R 112,8754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
Fibre Clip 35.4 mm (L) 6 Natural

10316108

Price Range
R 27,6878 - R 17,8952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polypropylene;Thermoplastic Elastomer