Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In production

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Series Code :SR5788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Load Capacity Base Diameter View
Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
R 168,6119 - R 224,4224 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
R 431,2794 - R 574,033 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
R 2 470,6809 - R 2 717,749 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
R 117,5695 - R 156,485 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
R 338,9443 - R 496,2484 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
R 147,3226 - R 203,3051 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
R 231,698 - R 308,39 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
  • of 5
Feet 64.0 mm M16 x 2.0 2720.0 kg Steel

10157978


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

10157930


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

10158043


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

10157954


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 76.0 mm M20 x 2.5 3260.0 kg Stainless Steel

10158029


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Steel

10158098

Price Range
R 224,4224 - R 168,6119

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 32.0 mm M10 x 1.5 1700.0 kg Stainless Steel

10630334

Price Range
R 574,033 - R 431,2794

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Steel

10158142


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 76.0 mm M20 x 2.5 3260.0 kg Steel

10158180


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Stainless Steel

10637944

Price Range
R 2 717,749 - R 2 470,6809

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Steel

10157893

Price Range
R 156,485 - R 117,5695

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

10158067


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Steel

10157985


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Stainless Steel

10157916

Price Range
R 496,2484 - R 338,9443

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Stainless Steel

10157992


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

10158050

Price Range
R 203,3051 - R 147,3226

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

10644942

Price Range
R 308,39 - R 231,698

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

10158128


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Stainless Steel

10158166


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

10158197


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg