Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 43,4489 - R 74,3056 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| R 15,5226 - R 30,4359 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| R 39,764 - R 75,7418 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| R 18,4095 - R 32,4815 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| R 25,1553 - R 40,7505 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| R 18,6416 - R 32,9022 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| R 66,6617 - R 77,1189 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
Torx Drive
|
||
| R 10,8803 - R 21,3109 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| R 43,5939 - R 74,5232 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| R 22,1959 - R 35,9777 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| R 20,8612 - R 36,8191 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| R 26,2434 - R 57,5643 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| R 44,9576 - R 76,8733 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
| R 9,7923 - R 21,5866 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| R 12,36 - R 24,2269 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| R 16,6977 - R 29,493 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| R 27,1863 - R 44,0291 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| R 349,563 - R 404,3804 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| R 643,3208 - R 700,4433 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| R 293,0658 - R 339,0262 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive