10053959
0160610000VR
| Quantity | Unit price |
|---|---|
| 50 - 499 | R 41,4421 |
| 500 + | R 19,7343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 0.197 in |
|---|---|
| Compatible Hex Key Size | 5.0 mm |
| Head Diameter | 0.394 in |
| Head Diameter | 10.0 mm |
| Head Height | 0.236 in |
| Head Height | 6.0 mm |
| Thread Size | M6 |
| Thread Length | 2.362 in |
| Thread Length | 60.0 mm |
| Head Type | Socket Head |
| Drive Type | Hexagonal Drive |
| Colour | Natural |
| Standards | DIN 912 |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue