10237205
340041240952
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 5,2225 |
| 500 - 999 | R 3,6993 |
| 1000 + | R 2,8579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 0.118 in |
|---|---|
| Compatible Hex Key Size | 3.0 mm |
| Thread Size | M4 |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
| Tip Diameter | 7.0 mm |
| Tip Diameter | 0.276 in |
| Finish | Zinc Plated |
| Full Material | Mild Steel |
| Drive Type | Hex Drive |
| Head Type | Socket Head |
| Price per piece incl VAT | 0.2158 GBP |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue