Menu Search

Snub Bushings

In stock

Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.

The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Maximum Panel Thickness View
R 2,0179 - R 2,2612 Request the lead time here
3.2 mm
9.5 mm
11.7 mm
3.2 mm
R 4,4902 - R 9,0923 397 In stock - Delivery conditions may apply, visit our FAQs
14.0 mm
3.2 mm
R 3,0269 - R 3,2416 Request the lead time here
3.2 mm
12.7 mm
14.2 mm
6.4 mm
R 2,0179 - R 9,1846 Request the lead time here
4.8 mm
11.1 mm
11.5 mm
3.2 mm
R 4,6286 - R 9,3295 Request the lead time here
16.0 mm
3.2 mm
R 4,3979 - R 8,8867 304 In stock - Delivery conditions may apply, visit our FAQs
11.4 mm
3.2 mm
Snub Bushing 9.5 mm (HD) PA Black

10262047

Price Range
R 2,2612 - R 2,0179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Approximate Cable Holding Diameter
    3.2 mm
  • Compatible Hole Diameter
    9.5 mm
  • Overall Diameter
    11.7 mm
  • Maximum Panel Thickness
    3.2 mm
Snub Bushing (HD) Nylon 6/6 Black

10170175

Price Range
R 9,0923 - R 4,4902

Stock Levels
397 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Overall Diameter
    14.0 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    12.1 mm
  • Full Material
    Polyamide
Snub Bushing 12.7 mm (HD) PA Black

10262061

Price Range
R 3,2416 - R 3,0269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Approximate Cable Holding Diameter
    3.2 mm
  • Compatible Hole Diameter
    12.7 mm
  • Overall Diameter
    14.2 mm
  • Maximum Panel Thickness
    6.4 mm
Snub Bushing 11.1 mm (HD) PA Black

10262054

Price Range
R 9,1846 - R 2,0179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Approximate Cable Holding Diameter
    4.8 mm
  • Compatible Hole Diameter
    11.1 mm
  • Overall Diameter
    11.5 mm
  • Maximum Panel Thickness
    3.2 mm
Snub Bushing (HD) Nylon 6/6 Black

10170182

Price Range
R 9,3295 - R 4,6286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.0 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    12.1 mm
  • Full Material
    Polyamide
Snub Bushing (HD) Nylon 6/6 Black

10170168

Price Range
R 8,8867 - R 4,3979

Stock Levels
304 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Overall Diameter
    11.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    12.1 mm
  • Full Material
    Polyamide