10340011
132105259902
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 4,025 |
| 500 - 999 | R 3,4845 |
| 1000 + | R 2,6738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.236 in |
|---|---|
| Compatible Hole Diameter | 6.0 mm |
| Panel Thickness | 0.205 in |
| Panel Thickness | 5.2 mm |
| Head Diameter | 0.394 in |
| Head Diameter | 10.0 mm |
| Head Height | 0.031 in |
| Head Height | 0.8 mm |
| Rivet Fitting Style | Snap-Together |
| Rivet Type | Push Clip |
| Rivet Head Shape | Truss |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue