10340004
132105211302
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 4,025 |
| 500 - 999 | R 3,4845 |
| 1000 + | R 2,6738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 6.0 mm |
|---|---|
| Compatible Hole Diameter | 0.236 in |
| Panel Thickness | 5.2 mm |
| Panel Thickness | 0.205 in |
| Head Diameter | 0.394 in |
| Head Diameter | 10.0 mm |
| Head Height | 0.8 mm |
| Head Height | 0.031 in |
| Rivet Fitting Style | Snap-Together |
| Rivet Type | Push Clip |
| Rivet Head Shape | Round |
| Colour | White |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue