Menu Search

Snap-Together Rivets - Male/Female Mini

In stock

Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately.
  • Temperature Range: -40C up to 85C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Rivet Type Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
R 2,6656 - R 3,2908 Request the lead time here
Male Barbed Rivet
2.54 mm
3.18 mm
12.7 mm
R 0,9608 - R 1,186 Request the lead time here
Female Barbed Rivet
3.2 mm
2.5 mm
2.5 mm
12.7 mm
R 3,8627 - R 4,7687 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
3.6 mm
12.7 mm
R 2,6656 - R 3,2908 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
8.3 mm
12.7 mm
R 1,8271 - R 2,2557 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
1.6 mm
9.5 mm
R 1,8271 - R 2,2557 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
7.9 mm
9.5 mm
R 2,6656 - R 3,2908 Request the lead time here
Male Barbed Rivet
2.54 mm
1.57 mm
12.7 mm
R 0,8186 - R 1,0104 Request the lead time here
Female Barbed Rivet
2.4 mm
1.9 mm
1.9 mm
9.5 mm
R 2,2898 - R 3,4418 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
2.5 mm
12.7 mm
R 1,8271 - R 2,2557 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
3.2 mm
9.5 mm
R 2,6656 - R 3,2908 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
1.1 mm
12.7 mm
R 1,8271 - R 2,2557 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
0.5 mm
9.5 mm
R 1,8271 - R 2,2557 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
1.9 mm
9.5 mm
R 2,6656 - R 3,2908 Request the lead time here
Male Barbed Rivet
2.54 mm
4.75 mm
12.7 mm
R 1,2021 - R 1,4841 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
1.1 mm
6.4 mm
R 1,2021 - R 1,4841 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
0.8 mm
6.4 mm
R 0,7243 - R 0,8942 Request the lead time here
Female Barbed Rivet
1.5 mm
1.3 mm
1.2 mm
6.4 mm
R 1,2021 - R 1,4841 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
0.3 mm
6.4 mm
R 1,2021 - R 1,4841 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
1.6 mm
6.4 mm
R 1,8271 - R 2,2557 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
0.8 mm
9.5 mm
  • of 3
Snap Fastener 3.2 mm Nylon Natural

10223888

Price Range
R 3,2908 - R 2,6656

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    3.18 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Lock Ring Nylon 6/6 Natural

10223697

Price Range
R 1,186 - R 0,9608

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    2.5 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 3.6 mm Nylon 6/6 Natural

10223895

Price Range
R 4,7687 - R 3,8627

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    3.6 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 8.3 mm Nylon 6/6 Natural

10223918

Price Range
R 3,2908 - R 2,6656

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    8.3 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 1.6 mm Nylon 6/6 Natural

10223796

Price Range
R 2,2557 - R 1,8271

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.6 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 7.9 mm Nylon 6/6 Natural

10223833

Price Range
R 2,2557 - R 1,8271

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    7.9 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm Nylon Natural

10223864

Price Range
R 3,2908 - R 2,6656

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    1.57 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Lock Ring Nylon 6/6 Natural

10223680

Price Range
R 1,0104 - R 0,8186

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.9 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 2.4 mm Nylon Natural

10223871

Price Range
R 3,4418 - R 2,2898

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    2.5 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 3.2 mm Nylon 6/6 Natural

10223826

Price Range
R 2,2557 - R 1,8271

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    3.2 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 1.1 mm Nylon 6/6 Natural

10223857

Price Range
R 3,2908 - R 2,6656

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    1.1 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 0.5 mm Nylon 6/6 Natural

10223765

Price Range
R 2,2557 - R 1,8271

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    0.5 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 1.9 mm Nylon 6/6 Natural

10223802

Price Range
R 2,2557 - R 1,8271

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.9 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 4.7 mm Nylon Natural

10223901

Price Range
R 3,2908 - R 2,6656

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4.75 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap Fastener 1.6 mm 1.1 mm Nylon 6/6 Natural

10223734

Price Range
R 1,4841 - R 1,2021

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    1.1 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm 0.8 mm Nylon 6/6 Natural

10223727

Price Range
R 1,4841 - R 1,2021

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    0.8 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Lock Ring Nylon 6/6 Natural

10223673

Price Range
R 0,8942 - R 0,7243

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.5 mm
  • Panel Thickness
    1.2 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm 0.3 mm Nylon 6/6 Natural

10223703

Price Range
R 1,4841 - R 1,2021

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    0.3 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm 1.6 mm Nylon 6/6 Natural

10223741

Price Range
R 1,4841 - R 1,2021

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    1.6 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 0.8 mm Nylon 6/6 Natural

10223772

Price Range
R 2,2557 - R 1,8271

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    0.8 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together