Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 171,5845 - R 384,0616 | Request the lead time here |
2.717 in
69.0 mm
|
|
M24
|
|
|
3
|
||
| R 21,5053 - R 76,0239 | Request the lead time here |
0.689 in
17.5 mm
|
|
M12
|
|
|
1
|
||
| R 4,1827 - R 34,8583 | Request the lead time here |
0.512 in
13.0 mm
|
0.539 in
13.7 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| R 17,7735 - R 17,7735 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.327 in
33.7 mm
|
1.236 in
31.4 mm
|
M16
|
0.118 in
3.0 mm
|
|
2
|
||
| R 38,4092 - R 38,4092 | 298 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
|
M10
|
|
|
3
|
||
| R 30,6135 - R 78,2764 | Request the lead time here |
1.614 in
41.0 mm
|
1.85 in
47.0 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
||
| R 137,1917 - R 350,8363 | Request the lead time here |
1.26 in
32.0 mm
|
|
M20
|
|
|
3
|
||
| R 173,2449 - R 443,1913 | Request the lead time here |
2.874 in
73.0 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
4
|
||
| R 7,7349 - R 64,1979 | Request the lead time here |
0.602 in
15.3 mm
|
|
M10
|
|
|
1
|
||
| R 28,0835 - R 72,0819 | Request the lead time here |
1.48 in
37.6 mm
|
|
M24
|
|
|
1
|
||
| R 11,0373 - R 28,2133 | Request the lead time here |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
2
|
||
| R 5,0284 - R 42,0665 | 788 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
|
M8
|
|
|
1
|
||
| R 19,2757 - R 49,331 | Request the lead time here |
1.327 in
33.7 mm
|
|
M20
|
|
|
1
|
||
| R 8,1962 - R 68,1399 | Request the lead time here |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|
2
|
||
| R 3,9827 - R 33,2252 | Request the lead time here |
0.417 in
10.6 mm
|
|
M6
|
|
|
1
|
||
| R 17,8052 - R 45,5017 | Request the lead time here |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| R 14,5635 - R 14,5635 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
M8
|
0.067 in
1.7 mm
|
|
2
|
||
| R 81,167 - R 207,7987 | Request the lead time here |
0.591 in
15.0 mm
|
|
M12
|
|
|
3
|
||
| R 78,6211 - R 201,041 | Request the lead time here |
0.906 in
23.0 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
4
|
||
| R 26,9766 - R 69,2662 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
M22
|
0.118 in
3.0 mm
|
|
2