Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 21,5053 - R 76,0239 | Request the lead time here |
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
M12
|
0.098 in
2.5 mm
|
|
2
|
||
| Request the lead time here |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
|||
| R 2,6983 - R 3,4962 | Request the lead time here |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| R 4,2941 - R 5,9479 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| R 4,178 - R 7,6162 | Request the lead time here |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| R 4,8593 - R 11,5117 | Request the lead time here |
0.213 in
5.4 mm
|
|
M6
|
|
|
1
|
||
| Request the lead time here |
0.748 in
19.0 mm
|
|
M14
|
|
|
1
|
|||
| R 3,9827 - R 33,2252 | Request the lead time here |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| R 2,6257 - R 3,6558 | 198 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| R 3,8153 - R 5,3241 | Request the lead time here |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| R 7,1375 - R 11,5621 | Request the lead time here |
0.512 in
13.0 mm
|
|
M12
|
|
|
1
|
||
| R 5,0284 - R 42,0665 | Request the lead time here |
0.421 in
10.7 mm
|
0.689 in
17.5 mm
|
M8
|
0.063 in
1.6 mm
|
|
2
|
||
| Request the lead time here |
0.972 in
24.7 mm
|
1.547 in
39.3 mm
|
M20
|
0.118 in
3.0 mm
|
|
2
|
|||
| R 8,1654 - R 19,3548 | Request the lead time here |
0.48 in
12.2 mm
|
|
M12
|
|
|
1
|
||
| Request the lead time here |
1.083 in
27.5 mm
|
|
M24
|
|
|
1
|
|||
| R 16,2713 - R 57,4403 | Request the lead time here |
0.445 in
11.3 mm
|
|
M10
|
|
|
1
|
||
| R 2,4226 - R 3,3946 | Request the lead time here |
0.276 in
7.0 mm
|
|
M6
|
|
|
1
|
||
| R 2,6257 - R 3,6558 | Request the lead time here |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| R 10,2565 - R 16,6541 | Request the lead time here |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| R 12,3165 - R 24,1253 | Request the lead time here |
0.945 in
24.0 mm
|
|
M20
|
|
|
1