Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.083 in
27.5 mm
|
|
M24
|
|
|
1
|
|||
| R 9,5602 - R 15,5516 | Request the lead time here |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| R 2,8433 - R 3,6848 | 450 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
|
M6
|
|
|
2
|
||
| R 3,7428 - R 6,8183 | Request the lead time here |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| R 9,1104 - R 14,8117 | Request the lead time here |
0.906 in
23.0 mm
|
|
M16
|
|
|
2
|
||
| R 4,0039 - R 7,2825 | Request the lead time here |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
| R 2,3791 - R 3,09 | Request the lead time here |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| R 12,3165 - R 27,1573 | Request the lead time here |
0.945 in
24.0 mm
|
|
M20
|
|
|
1
|
||
| R 15,247 - R 29,8412 | Request the lead time here |
1.732 in
44.0 mm
|
|
M22
|
|
|
1
|
||
| R 14,217 - R 27,8682 | Request the lead time here |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| R 2,5532 - R 3,2786 | Request the lead time here |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| R 12,8678 - R 25,2134 | 100 In stock - Delivery conditions may apply, visit our FAQs |
1.142 in
29.0 mm
|
|
M20
|
|
|
2
|
||
| R 2,4662 - R 3,4091 | Request the lead time here |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| R 6,6442 - R 10,8078 | Request the lead time here |
0.512 in
13.0 mm
|
|
M12
|
|
|
1
|
||
| R 2,7853 - R 5,092 | Request the lead time here |
0.472 in
12.0 mm
|
|
M8
|
|
|
2
|
||
| R 7,4421 - R 12,0844 | Request the lead time here |
0.669 in
17.0 mm
|
|
M12
|
|
|
2
|
||
| R 9,7633 - R 15,8563 | Request the lead time here |
0.906 in
23.0 mm
|
|
M16
|
|
|
2
|
||
| R 13,5641 - R 26,6206 | Request the lead time here |
1.772 in
45.0 mm
|
|
M20
|
|
|
2
|
||
| R 3,3946 - R 4,7003 | Request the lead time here |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| R 4,2796 - R 7,8193 | Request the lead time here |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue