Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,9827 - R 33,2252 | Request the lead time here |
0.417 in
10.6 mm
|
|
M6
|
|
|
1
|
||
| R 17,8052 - R 45,5017 | Request the lead time here |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| R 21,5053 - R 76,0239 | Request the lead time here |
0.689 in
17.5 mm
|
|
M12
|
|
|
1
|
||
| R 4,1827 - R 34,8583 | Request the lead time here |
0.512 in
13.0 mm
|
0.539 in
13.7 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| R 17,7735 - R 17,7735 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.327 in
33.7 mm
|
1.236 in
31.4 mm
|
M16
|
0.118 in
3.0 mm
|
|
2
|
||
| R 38,4092 - R 38,4092 | 298 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
|
M10
|
|
|
3
|
||
| R 171,5845 - R 384,0616 | Request the lead time here |
2.717 in
69.0 mm
|
|
M24
|
|
|
3
|
||
| R 5,0284 - R 42,0665 | 788 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
|
M8
|
|
|
1
|
||
| R 19,2757 - R 49,331 | Request the lead time here |
1.327 in
33.7 mm
|
|
M20
|
|
|
1
|
||
| R 8,1962 - R 68,1399 | Request the lead time here |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|
2
|
||
| R 26,9766 - R 69,2662 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
M22
|
0.118 in
3.0 mm
|
|
2
|
||
| R 109,7881 - R 281,0069 | Request the lead time here |
0.945 in
24.0 mm
|
|
M16
|
|
|
3
|
||
| R 143,4694 - R 367,1674 | Request the lead time here |
1.378 in
35.0 mm
|
1.543 in
39.2 mm
|
M20
|
0.118 in
3.0 mm
|
|
4
|
||
| R 7,7349 - R 64,1979 | Request the lead time here |
0.602 in
15.3 mm
|
|
M10
|
|
|
1
|
||
| R 8,1654 - R 19,3548 | Request the lead time here |
0.48 in
12.2 mm
|
|
M12
|
|
|
1
|
||
| Request the lead time here |
1.083 in
27.5 mm
|
|
M24
|
|
|
1
|
|||
| Request the lead time here |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
|||
| R 2,6983 - R 3,4962 | Request the lead time here |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| R 4,2941 - R 5,9479 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| R 4,178 - R 7,6162 | Request the lead time here |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue