Menu Search

Snap In Magnetic Catches

In stock

Our Snap In Magnetic Catches are quick and easy to install, with a simple snap that remains securing in place. You also have the option of screwing these catches into place for a firmer hold.

These Magnetic Catches fit into a recess cut of the frame and provide a flush effect. They are an ideal choice for metal cabinets and the range is suitable for different panel thicknesses.

  • Case Materials: Polyoxymethylene (POM), Polystyrene (PS), Acrylonitrile Butadiene Styrene (ABS), and Polypropylene (PP)
  • Magnet Materials: Ferrite and Neodymium
  • Colours: Black and White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Overall Width Full Material Overall Height View
R 54,3642 - R 112,628 Request the lead time here
39.5 mm
White
10.0 mm
Polypropylene
11.0 mm
R 74,5216 - R 134,1598 Request the lead time here
58.5 mm
White
11.0 mm
Polypropylene
20.6 mm
R 115,7434 - R 115,7434 Request the lead time here
58.5 mm
Black
11.0 mm
Polypropylene
20.6 mm
R 62,9274 - R 69,4427 Request the lead time here
39.7 mm
Black
9.5 mm
Polypropylene
25.4 mm
R 41,6551 - R 85,5752 Request the lead time here
39.7 mm
White
9.5 mm
Polypropylene
25.4 mm
R 69,6148 - R 205,9326 Request the lead time here
58.5 mm
Black
11.0 mm
Polypropylene
20.6 mm
R 115,2783 - R 115,2783 Request the lead time here
58.5 mm
Black
11.0 mm
Polypropylene
20.6 mm
R 62,9274 - R 69,4427 Request the lead time here
39.7 mm
Black
9.5 mm
Polypropylene
25.4 mm
R 94,9897 - R 94,9897 Request the lead time here
23.6 mm
Black
7.7 mm
Polypropylene
13.3 mm
R 25,4634 - R 76,1895 Request the lead time here
39.5 mm
White
10.0 mm
Polystyrene
12.0 mm
R 183,7074 - R 430,0845 Request the lead time here
40.0 mm
Black
10.0 mm
Poly(Acrylonitrile Butadiene Styrene)
13.5 mm
R 32,3833 - R 91,0962 Request the lead time here
24.2 mm
Black
24.2 mm
Poly(Acrylonitrile Butadiene Styrene)
12.3 mm
R 115,7434 - R 115,7434 Request the lead time here
58.5 mm
White
11.0 mm
Polypropylene
20.6 mm
R 64,2487 - R 70,6736 Request the lead time here
39.7 mm
White
9.5 mm
Polypropylene
25.4 mm
R 64,4281 - R 70,8709 Request the lead time here
39.7 mm
White
9.5 mm
Polypropylene
25.4 mm
R 60,3805 - R 66,4185 Request the lead time here
23.6 mm
White
7.7 mm
Polypropylene
13.3 mm
R 104,2462 - R 153,626 9 In stock - Delivery conditions may apply, visit our FAQs
54.8 mm
Black
12.5 mm
Polystyrene
17.0 mm
R 37,0205 - R 86,6794 Request the lead time here
24.2 mm
White
24.2 mm
Poly(Acrylonitrile Butadiene Styrene)
12.3 mm
R 50,9264 - R 119,2532 Request the lead time here
40.0 mm
Black
10.0 mm
Poly(Acrylonitrile Butadiene Styrene)
13.5 mm
R 60,1511 - R 60,1511 Request the lead time here
23.6 mm
White
7.7 mm
Polypropylene
13.3 mm
  • of 2
Magnetic Catch 10.0 mm 39.5 mm White

10272565

Price Range
R 112,628 - R 54,3642

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    11.0 mm
  • Overall Length
    39.5 mm
  • Overall Width
    10.0 mm
  • Case Full Material
    Polypropylene
  • Case Material
    PP
Magnetic Catch 11.0 mm 58.5 mm White

10279199

Price Range
R 134,1598 - R 74,5216

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.6 mm
  • Overall Length
    58.5 mm
  • Overall Width
    11.0 mm
  • Case Full Material
    Polypropylene
  • Colour
    White
Magnetic Catch 11.0 mm 58.5 mm Black

10160787

Price Range
R 115,7434 - R 115,7434

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.6 mm
  • Overall Length
    58.5 mm
  • Overall Width
    11.0 mm
  • Case Full Material
    Polypropylene
  • Colour
    Black
Magnetic Catch 9.5 mm 39.7 mm Black

10314319

Price Range
R 69,4427 - R 62,9274

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.4 mm
  • Overall Length
    39.7 mm
  • Overall Width
    9.5 mm
  • Case Full Material
    Polypropylene
  • Case Material
    PP
Magnetic Catch 9.5 mm 39.7 mm White

10279175

Price Range
R 85,5752 - R 41,6551

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.4 mm
  • Overall Length
    39.7 mm
  • Overall Width
    9.5 mm
  • Case Full Material
    Polypropylene
  • Colour
    White
Magnetic Catch 11.0 mm 58.5 mm Black

10314296

Price Range
R 205,9326 - R 69,6148

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.6 mm
  • Overall Length
    58.5 mm
  • Overall Width
    11.0 mm
  • Case Full Material
    Polypropylene
  • Case Material
    PP
Magnetic Catch 11.0 mm 58.5 mm Black

10160794

Price Range
R 115,2783 - R 115,2783

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.6 mm
  • Overall Length
    58.5 mm
  • Overall Width
    11.0 mm
  • Case Full Material
    Polypropylene
  • Colour
    Black
Magnetic Catch 9.5 mm 39.7 mm Black

10160817

Price Range
R 69,4427 - R 62,9274

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.4 mm
  • Overall Length
    39.7 mm
  • Overall Width
    9.5 mm
  • Case Full Material
    Polypropylene
  • Colour
    Black
Magnetic Catch 7.7 mm 23.6 mm Black

10160855

Price Range
R 94,9897 - R 94,9897

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    13.3 mm
  • Overall Length
    23.6 mm
  • Overall Width
    7.7 mm
  • Case Full Material
    Polypropylene
  • Colour
    Black
Magnetic Catch 10.0 mm 39.5 mm 3.0 kg-f White

10191903

Price Range
R 76,1895 - R 25,4634

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Overall Length
    39.5 mm
  • Overall Width
    10.0 mm
  • Case Full Material
    Polystyrene
  • Case Material
    PS
Magnetic Catch 10.0 mm 40.0 mm 4.5 kg-f Black

10201688

Price Range
R 430,0845 - R 183,7074

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    13.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Case Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Case Material
    ABS
Magnetic Catch 24.2 mm 24.2 mm 1.3 kg-f Black

10201725

Price Range
R 91,0962 - R 32,3833

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.3 mm
  • Overall Length
    24.2 mm
  • Overall Width
    24.2 mm
  • Case Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Case Material
    ABS
Magnetic Catch 11.0 mm 58.5 mm White

10160770

Price Range
R 115,7434 - R 115,7434

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.6 mm
  • Overall Length
    58.5 mm
  • Overall Width
    11.0 mm
  • Case Full Material
    Polypropylene
  • Colour
    White
Magnetic Catch 9.5 mm 39.7 mm White

10314302

Price Range
R 70,6736 - R 64,2487

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.4 mm
  • Overall Length
    39.7 mm
  • Overall Width
    9.5 mm
  • Case Full Material
    Polypropylene
  • Case Material
    PP
Magnetic Catch 9.5 mm 39.7 mm White

10160824

Price Range
R 70,8709 - R 64,4281

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.4 mm
  • Overall Length
    39.7 mm
  • Overall Width
    9.5 mm
  • Case Full Material
    Polypropylene
  • Colour
    White
Magnetic Catch 7.7 mm 23.6 mm White

10160862

Price Range
R 66,4185 - R 60,3805

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    13.3 mm
  • Overall Length
    23.6 mm
  • Overall Width
    7.7 mm
  • Case Full Material
    Polypropylene
  • Colour
    White
Magnetic Catch 12.5 mm 54.8 mm 15.0 kg-f Black

10191910

Price Range
R 153,626 - R 104,2462

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    17.0 mm
  • Overall Length
    54.8 mm
  • Overall Width
    12.5 mm
  • Case Full Material
    Polystyrene
  • Case Material
    PS
Magnetic Catch 24.2 mm 24.2 mm 1.3 kg-f White

10201695

Price Range
R 86,6794 - R 37,0205

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.3 mm
  • Overall Length
    24.2 mm
  • Overall Width
    24.2 mm
  • Case Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Case Material
    ABS
Magnetic Catch 10.0 mm 40.0 mm 2.2 kg-f Black

10201732

Price Range
R 119,2532 - R 50,9264

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    13.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Case Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Case Material
    ABS
Magnetic Catch 7.7 mm 23.6 mm White

10160848

Price Range
R 60,1511 - R 60,1511

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    13.3 mm
  • Overall Length
    23.6 mm
  • Overall Width
    7.7 mm
  • Case Full Material
    Polypropylene
  • Colour
    White