Our Snap In Magnetic Catches are quick and easy to install, with a simple snap that remains securing in place. You also have the option of screwing these catches into place for a firmer hold.
These Magnetic Catches fit into a recess cut of the frame and provide a flush effect. They are an ideal choice for metal cabinets and the range is suitable for different panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 54,3642 - R 112,628 | Request the lead time here |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polypropylene
|
0.433 in
11.0 mm
|
||
| R 74,5216 - R 134,1598 | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| R 115,7434 - R 115,7434 | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| R 62,9274 - R 69,4427 | Request the lead time here |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| R 62,9274 - R 76,1422 | Request the lead time here |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| R 65,152 - R 65,152 | Request the lead time here |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
| R 73,9945 - R 173,3588 | Request the lead time here |
2.52 in
64.0 mm
|
White
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
| R 50,9264 - R 119,2532 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
1.575 in
40.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
| R 68,5809 - R 183,8487 | Request the lead time here |
2.52 in
64.0 mm
|
Black
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
| R 41,6551 - R 85,5752 | Request the lead time here |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| R 115,7434 - R 115,7434 | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| R 64,2487 - R 70,6736 | Request the lead time here |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| R 64,4281 - R 70,8709 | Request the lead time here |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| R 50,9264 - R 119,2532 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
| R 104,2462 - R 153,626 | Request the lead time here |
2.126 in
54.0 mm
|
Black
|
|
Polypropylene
|
0.571 in
14.5 mm
|
||
| R 65,234 - R 134,1598 | 18 In stock - Delivery conditions may apply, visit our FAQs |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| R 112,4666 - R 112,4666 | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| R 111,2631 - R 111,2631 | Request the lead time here |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| R 60,1511 - R 60,1511 | Request the lead time here |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
| R 34,7351 - R 50,8557 | Request the lead time here |
1.004 in
25.5 mm
|
White
|
0.378 in
9.6 mm
|
Polystyrene
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue