These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,2433 - R 5,9948 | 21911 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
|
0.197 in
5.0 mm
|
|||||||
R 3,4333 - R 3,8606 | 11776 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
|
0.157 in
4.0 mm
|
|||||||
R 3,4426 - R 6,3536 | 4395 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
|
0.236 in
6.0 mm
|
|||||||
R 4,3126 - R 4,8328 | In production |
0.079 in
2.0 mm
|
|
0.197 in
5.0 mm
|
|||||||
R 2,4982 - R 2,8038 | 10200 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
|
0.079 in
2.0 mm
|
|||||||
R 5,1779 - R 5,8049 | 21302 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
|
0.26 in
6.6 mm
|
|||||||
R 4,0594 - R 4,6194 | 1887 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
|
0.626 in
15.9 mm
|
|||||||
R 4,0594 - R 4,6194 | 143998 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
|
0.126 in
3.2 mm
|
|||||||
PST-4-01 | R 4,0594 - R 4,6194 | 24565 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
||||||
R 4,0594 - R 4,6194 | In production |
0.098 in
2.5 mm
|
|
0.374 in
9.5 mm
|
|||||||
R 4,0594 - R 4,6194 | 5974 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
|
0.5 in
12.7 mm
|
|||||||
R 3,3762 - R 6,234 | 12577 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
|
0.315 in
8.0 mm
|
|||||||
R 2,9907 - R 5,5029 | 1558 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
|
0.079 in
2.0 mm
|
|||||||
R 3,0572 - R 5,6359 | In production |
0.079 in
2.0 mm
|
|
0.102 in
2.6 mm
|
|||||||
R 3,2433 - R 5,9948 | 12986 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
|
0.197 in
5.0 mm
|
|||||||
R 3,3097 - R 6,1011 | 5334 In stock - Delivery conditions may apply, visit our FAQs |
0.071 in
1.8 mm
|
|
0.256 in
6.5 mm
|
|||||||
R 3,0173 - R 5,596 | 8371 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
|
0.11 in
2.8 mm
|
|||||||
R 3,1901 - R 5,8618 | 7435 In stock - Delivery conditions may apply, visit our FAQs |
0.075 in
1.9 mm
|
|
0.157 in
4.0 mm
|
|||||||
R 5,0672 - R 5,7952 | 6 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
|
0.063 in
1.6 mm
|
|||||||
R 6,1031 - R 6,607 | 9587 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
|
0.189 in
4.8 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue