Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,0164 - R 10,0802 | Request the lead time here |
1-3/16
|
Yellow
|
1.091 in
27.7 mm
|
0.339 in
8.6 mm
|
|
UNF Threads
|
1
|
||
| R 1,4421 - R 3,5083 | Request the lead time here |
11/16
|
Yellow
|
0.61 in
15.5 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 2,0082 - R 4,8936 | Request the lead time here |
9/16
|
Yellow
|
0.496 in
12.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,3472 - R 3,2887 | Request the lead time here |
5/8
|
Yellow
|
0.559 in
14.2 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,5628 - R 2,1879 | Request the lead time here |
1/2
|
Yellow
|
0.437 in
11.1 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
| R 0,9629 - R 2,444 | Request the lead time here |
5/8 in x 18 UNF/JIC
|
Blue
|
0.563 in
14.3 mm
|
0.256 in
6.5 mm
|
0.933 in
23.7 mm
|
|
|
||
| R 1,3093 - R 3,193 | Request the lead time here |
Without Lugs
|
Red
|
0.756 in
19.2 mm
|
0.276 in
7.0 mm
|
0.937 in
23.8 mm
|
|
|
||
| R 4,4278 - R 8,7286 | 4650 In stock - Delivery conditions may apply, visit our FAQs |
1/4
|
Yellow
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
|
UNF Threads
|
1
|
||
| R 8,2226 - R 17,8515 | Request the lead time here |
1-5/8
|
Yellow
|
1.524 in
38.7 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
| R 1,5306 - R 3,7223 | Request the lead time here |
13/16
|
Yellow
|
0.732 in
18.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,1954 - R 3,0296 | 7000 In stock - Delivery conditions may apply, visit our FAQs |
7/8 in x 14 UNF/JIC
|
Blue
|
0.799 in
20.3 mm
|
0.409 in
10.4 mm
|
1.047 in
26.6 mm
|
|
|
||
| R 0,9424 - R 2,4665 | 975 In stock - Delivery conditions may apply, visit our FAQs |
9/16 in x 18 UNF/JIC
|
Blue
|
0.492 in
12.5 mm
|
0.276 in
7.0 mm
|
0.807 in
20.5 mm
|
|
|
||
| R 1,1464 - R 2,9114 | Request the lead time here |
3/4 in x 16 UNF/JIC
|
Blue
|
0.685 in
17.4 mm
|
0.339 in
8.6 mm
|
0.98 in
24.9 mm
|
|
|
||
| R 1,5733 - R 4,1109 | 700 In stock - Delivery conditions may apply, visit our FAQs |
1 in x 14 UNF/JIC
|
Blue
|
0.925 in
23.5 mm
|
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
|
|
||
| R 2,9253 - R 7,8276 | Request the lead time here |
1
|
Yellow
|
0.921 in
23.4 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,6287 - R 4,1503 | Request the lead time here |
7/8
|
Yellow
|
0.799 in
20.3 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 0,9092 - R 2,3088 | Request the lead time here |
1/2 in x 20 UNF/JIC
|
Blue
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.669 in
17.0 mm
|
|
|
||
| R 2,8621 - R 7,0392 | Request the lead time here |
Without Lugs
|
Red
|
1.217 in
30.9 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
|
|
||
| R 10,721 - R 26,186 | Request the lead time here |
1-7/8
|
Yellow
|
1.776 in
45.1 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
| R 1,5006 - R 3,666 | Request the lead time here |
3/4
|
Yellow
|
0.677 in
17.2 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1