Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,2595 - R 10,3617 | Request the lead time here |
1 1/4 in BSP/GAS; 1 5/8 in UNF/JIC; M40; M42
|
Red
|
1.634 in
41.5 mm
|
0.197 in
5.0 mm
|
1.787 in
45.4 mm
|
JIC Threads
|
|
||
| R 3,4138 - R 5,1865 | 2560 In stock - Delivery conditions may apply, visit our FAQs |
M24
|
Red
|
0.921 in
23.4 mm
|
0.197 in
5.0 mm
|
1.11 in
28.2 mm
|
Metric Threads
|
|
||
| R 1,1065 - R 1,7212 | Request the lead time here |
M26; 1;1/16 in
|
Red
|
|
0.433 in
11.0 mm
|
1.244 in
31.6 mm
|
UNF Threads
|
4
|
||
| R 0,7781 - R 1,2104 | Request the lead time here |
M14; 9/16 in
|
Red
|
|
0.197 in
5.0 mm
|
0.74 in
18.8 mm
|
Metric Threads
|
4
|
||
| R 0,4258 - R 0,6625 | Request the lead time here |
1/8 in; M10
|
Red
|
|
0.224 in
5.7 mm
|
0.563 in
14.3 mm
|
Gas Threads
|
4
|
||
| R 0,9234 - R 1,4364 | Request the lead time here |
3/4 in
|
Red
|
|
0.433 in
11.0 mm
|
1.244 in
31.6 mm
|
Gas Threads
|
4
|
||
| R 0,8199 - R 1,2754 | Request the lead time here |
11/16 in
|
Red
|
|
0.283 in
7.2 mm
|
0.945 in
24.0 mm
|
UNF Threads
|
4
|
||
| R 1,4368 - R 2,2351 | Request the lead time here |
M30; 1;3/6 in
|
Red
|
|
0.472 in
12.0 mm
|
1.476 in
37.5 mm
|
Metric Threads
|
4
|
||
| R 0,9691 - R 1,5076 | Request the lead time here |
M24
|
Red
|
|
0.476 in
12.1 mm
|
1.252 in
31.8 mm
|
Metric Threads
|
4
|
||
| R 0,8199 - R 1,2754 | Request the lead time here |
M18
|
Red
|
|
0.28 in
7.1 mm
|
0.945 in
24.0 mm
|
Metric Threads
|
4
|
||
| R 0,804 - R 1,2506 | Request the lead time here |
5/8 in; 7/8 in
|
Red
|
|
0.386 in
9.8 mm
|
1.083 in
27.5 mm
|
Gas Threads
|
4
|
||
| R 1,2199 - R 1,8977 | Request the lead time here |
1 in
|
Red
|
|
0.504 in
12.8 mm
|
1.476 in
37.5 mm
|
Gas Threads
|
4
|
||
| R 1,7572 - R 2,7335 | Request the lead time here |
1;1/2 in
|
Red
|
|
0.402 in
10.2 mm
|
1.949 in
49.5 mm
|
Gas Threads
|
4
|
||
| R 0,6527 - R 1,0154 | Request the lead time here |
7/16 in
|
Red
|
|
0.236 in
6.0 mm
|
0.622 in
15.8 mm
|
UNF Threads
|
4
|
||
| R 2,2826 - R 3,5508 | Request the lead time here |
2 in
|
Red
|
|
0.433 in
11.0 mm
|
2.669 in
67.8 mm
|
Gas Threads
|
4
|
||
| R 0,4716 - R 0,7337 | Request the lead time here |
1/4 in; 1/2 in
|
Red
|
|
0.323 in
8.2 mm
|
0.693 in
17.6 mm
|
Gas Threads
|
4
|
||
| R 0,5234 - R 0,8141 | Request the lead time here |
3/8 in; M16
|
Red
|
|
0.315 in
8.0 mm
|
0.854 in
21.7 mm
|
Gas Threads
|
4
|
||
| R 0,804 - R 1,2506 | Request the lead time here |
1/2 inM20
|
Red
|
|
0.37 in
9.4 mm
|
1.024 in
26.0 mm
|
Gas Threads
|
4
|
||
| R 1,7115 - R 2,6623 | Request the lead time here |
1;1/4 in
|
Red
|
|
0.5 in
12.7 mm
|
2.165 in
55.0 mm
|
Gas Threads
|
4