These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 0,906 - R 2,3764 | 6580 In stock - Delivery conditions may apply, visit our FAQs |
7/16 in x 20 UNF/JIC
|
Blue
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.61 in
15.5 mm
|
|
|
||
| R 0,9835 - R 1,9709 | Request the lead time here |
Without Lugs
|
Red
|
0.469 in
11.9 mm
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
|
|
||
| R 1,4421 - R 3,5083 | Request the lead time here |
11/16
|
Yellow
|
0.61 in
15.5 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 2,0082 - R 4,8936 | Request the lead time here |
9/16
|
Yellow
|
0.496 in
12.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 5,1075 - R 13,0085 | Request the lead time here |
1-5/16
|
Yellow
|
1.217 in
30.9 mm
|
0.339 in
8.6 mm
|
|
UNF Threads
|
1
|
||
| R 4,2852 - R 10,4744 | 180 In stock - Delivery conditions may apply, visit our FAQs |
1-1/4
|
Yellow
|
1.161 in
29.5 mm
|
0.339 in
8.6 mm
|
|
UNF Threads
|
1
|
||
| R 1,5628 - R 2,1879 | Request the lead time here |
1/2
|
Yellow
|
0.437 in
11.1 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
| R 1,161 - R 11,1501 | Request the lead time here |
5/16
|
Yellow
|
0.264 in
6.7 mm
|
0.236 in
6.0 mm
|
|
UNF Threads
|
1
|
||
| R 1,6287 - R 4,1503 | Request the lead time here |
7/8
|
Yellow
|
0.799 in
20.3 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 2,9253 - R 7,8276 | Request the lead time here |
1
|
Yellow
|
0.921 in
23.4 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,5733 - R 4,1109 | 700 In stock - Delivery conditions may apply, visit our FAQs |
1 in x 14 UNF/JIC
|
Blue
|
0.925 in
23.5 mm
|
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
|
|
||
| R 1,4674 - R 3,5872 | Request the lead time here |
Without Lugs
|
Red
|
1.004 in
25.5 mm
|
0.24 in
6.1 mm
|
1.181 in
30.0 mm
|
|
|
||
| R 2,8304 - R 9,0102 | Request the lead time here |
3/8
|
Yellow
|
0.323 in
8.2 mm
|
0.236 in
6.0 mm
|
|
UNF Threads
|
1
|
||
| R 8,2226 - R 17,8515 | Request the lead time here |
1-5/8
|
Yellow
|
1.524 in
38.7 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
| R 1,5306 - R 3,7223 | Request the lead time here |
13/16
|
Yellow
|
0.732 in
18.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,2471 - R 9,3481 | Request the lead time here |
7/16
|
Yellow
|
0.382 in
9.7 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
| R 1,771 - R 4,4938 | Request the lead time here |
1 1/16 in x 12 UNF/JIC
|
Blue
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
1.398 in
35.5 mm
|
|
|
||
| R 10,721 - R 26,186 | Request the lead time here |
1-7/8
|
Yellow
|
1.776 in
45.1 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
| R 3,1467 - R 6,0255 | Request the lead time here |
1-1/16-12
|
Yellow
|
0.972 in
24.7 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,3472 - R 3,2887 | Request the lead time here |
5/8
|
Yellow
|
0.559 in
14.2 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue