Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour d h D Thread Standard Type View
R 1,161 - R 11,1501 Request the lead time here
5/16
Yellow
6.7 mm
6.0 mm
UNF Threads
1
R 0,906 - R 2,3764 6580 In stock - Delivery conditions may apply, visit our FAQs
7/16 in x 20 UNF/JIC
Blue
9.5 mm
7.0 mm
15.5 mm
R 0,9835 - R 1,9709 Request the lead time here
Without Lugs
Red
11.9 mm
6.3 mm
16.4 mm
R 1,5306 - R 3,7223 Request the lead time here
13/16
Yellow
18.6 mm
7.4 mm
UNF Threads
1
R 1,3472 - R 3,2887 Request the lead time here
5/8
Yellow
14.2 mm
7.4 mm
UNF Threads
1
R 1,5733 - R 4,1109 700 In stock - Delivery conditions may apply, visit our FAQs
1 in x 14 UNF/JIC
Blue
23.5 mm
10.0 mm
31.0 mm
R 2,9253 - R 7,8276 Request the lead time here
1
Yellow
23.4 mm
7.4 mm
UNF Threads
1
R 1,6287 - R 4,1503 Request the lead time here
7/8
Yellow
20.3 mm
7.4 mm
UNF Threads
1
R 2,8304 - R 9,0102 Request the lead time here
3/8
Yellow
8.2 mm
6.0 mm
UNF Threads
1
R 8,2226 - R 17,8515 Request the lead time here
1-5/8
Yellow
38.7 mm
11.7 mm
UNF Threads
1
R 10,721 - R 26,186 Request the lead time here
1-7/8
Yellow
45.1 mm
11.7 mm
UNF Threads
1
R 1,4421 - R 3,5083 Request the lead time here
11/16
Yellow
15.5 mm
7.4 mm
UNF Threads
1
R 2,0082 - R 4,8936 Request the lead time here
9/16
Yellow
12.6 mm
7.4 mm
UNF Threads
1
R 4,0164 - R 10,0802 Request the lead time here
1-3/16
Yellow
27.7 mm
8.6 mm
UNF Threads
1
R 4,4278 - R 8,7286 4650 In stock - Delivery conditions may apply, visit our FAQs
1/4
Yellow
5.2 mm
5.6 mm
UNF Threads
1
R 1,771 - R 4,4938 Request the lead time here
1 1/16 in x 12 UNF/JIC
Blue
24.8 mm
10.0 mm
35.5 mm
R 1,1954 - R 3,0296 8500 In stock - Delivery conditions may apply, visit our FAQs
7/8 in x 14 UNF/JIC
Blue
20.3 mm
10.4 mm
26.6 mm
R 1,4674 - R 3,5872 Request the lead time here
Without Lugs
Red
25.5 mm
6.1 mm
30.0 mm
R 0,9092 - R 2,3088 Request the lead time here
1/2 in x 20 UNF/JIC
Blue
11.0 mm
7.0 mm
17.0 mm
R 2,8621 - R 7,0392 Request the lead time here
Without Lugs
Red
30.9 mm
8.0 mm
35.0 mm
  • of 3
Snap Fit Plug UNF 5/16" UNF Yellow LDPE

10158838

Price Range
R 11,1501 - R 1,161

Stock Levels
Request the lead time here
Attributes
  • d
    6.7 mm
  • h
    6.0 mm
  • Thread Size
    5/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 7⁄16" x 20 UNF/JIC Blue LDPE

10085141

Price Range
R 2,3764 - R 0,906

Stock Levels
6580 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    15.5 mm
  • d
    9.5 mm
  • h
    7.0 mm
  • Thread Size
    7/16 in x 20 UNF/JIC
  • Colour
    Blue
Push-In Plug 11.9 mm 6.3 mm 16.4 mm LDPE Red

10085226

Price Range
R 1,9709 - R 0,9835

Stock Levels
Request the lead time here
Attributes
  • D
    16.4 mm
  • d
    11.9 mm
  • h
    6.3 mm
  • Thread Size
    Without Lugs
  • Colour
    Red
Snap Fit Plug UNF 13/16" UNF Yellow LDPE

10158807

Price Range
R 3,7223 - R 1,5306

Stock Levels
Request the lead time here
Attributes
  • d
    18.6 mm
  • h
    7.4 mm
  • Thread Size
    13/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 5/8" UNF Yellow LDPE

10158845

Price Range
R 3,2887 - R 1,3472

Stock Levels
Request the lead time here
Attributes
  • d
    14.2 mm
  • h
    7.4 mm
  • Thread Size
    5/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1" x 14 UNF/JIC Blue LDPE

10085202

Price Range
R 4,1109 - R 1,5733

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    31.0 mm
  • d
    23.5 mm
  • h
    10.0 mm
  • Thread Size
    1 in x 14 UNF/JIC
  • Colour
    Blue
Snap Fit Plug UNF 1" UNF Yellow LDPE

10158708

Price Range
R 7,8276 - R 2,9253

Stock Levels
Request the lead time here
Attributes
  • d
    23.4 mm
  • h
    7.4 mm
  • Thread Size
    1
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 7/8" UNF Yellow LDPE

10158869

Price Range
R 4,1503 - R 1,6287

Stock Levels
Request the lead time here
Attributes
  • d
    20.3 mm
  • h
    7.4 mm
  • Thread Size
    7/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 3/8" UNF Yellow LDPE

10158821

Price Range
R 9,0102 - R 2,8304

Stock Levels
Request the lead time here
Attributes
  • d
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    3/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-5/8" UNF Yellow LDPE

10158753

Price Range
R 17,8515 - R 8,2226

Stock Levels
Request the lead time here
Attributes
  • d
    38.7 mm
  • h
    11.7 mm
  • Thread Size
    1-5/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-7/8" UNF Yellow LDPE

10158760

Price Range
R 26,186 - R 10,721

Stock Levels
Request the lead time here
Attributes
  • d
    45.1 mm
  • h
    11.7 mm
  • Thread Size
    1-7/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 11/16" UNF Yellow LDPE

10158791

Price Range
R 3,5083 - R 1,4421

Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • h
    7.4 mm
  • Thread Size
    11/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 9/16" UNF Yellow LDPE

10158876

Price Range
R 4,8936 - R 2,0082

Stock Levels
Request the lead time here
Attributes
  • d
    12.6 mm
  • h
    7.4 mm
  • Thread Size
    9/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-3/16" UNF Yellow LDPE

10158739

Price Range
R 10,0802 - R 4,0164

Stock Levels
Request the lead time here
Attributes
  • d
    27.7 mm
  • h
    8.6 mm
  • Thread Size
    1-3/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1/4" UNF Yellow LDPE

10158784

Price Range
R 8,7286 - R 4,4278

Stock Levels
4650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    5.2 mm
  • h
    5.6 mm
  • Thread Size
    1/4
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-1/16" x 12 UNF/JIC Blue LDPE

10085219

Price Range
R 4,4938 - R 1,771

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d
    24.8 mm
  • h
    10.0 mm
  • Thread Size
    1 1/16 in x 12 UNF/JIC
  • Colour
    Blue
Snap Fit Plug UNF 7/8" x 14 UNF/JIC Blue LDPE

10085196

Price Range
R 3,0296 - R 1,1954

Stock Levels
8500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    26.6 mm
  • d
    20.3 mm
  • h
    10.4 mm
  • Thread Size
    7/8 in x 14 UNF/JIC
  • Colour
    Blue
Push-In Plug 25.5 mm 6.1 mm 30.0 mm LDPE Red

10085240

Price Range
R 3,5872 - R 1,4674

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • d
    25.5 mm
  • h
    6.1 mm
  • Thread Size
    Without Lugs
  • Colour
    Red
Snap Fit Plug UNF 1/2” x 20 UNF/JIC Blue LDPE

10085158

Price Range
R 2,3088 - R 0,9092

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • d
    11.0 mm
  • h
    7.0 mm
  • Thread Size
    1/2 in x 20 UNF/JIC
  • Colour
    Blue
Push-In Plug 30.9 mm 8.0 mm 35.0 mm LDPE Red

10085257

Price Range
R 7,0392 - R 2,8621

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • d
    30.9 mm
  • h
    8.0 mm
  • Thread Size
    Without Lugs
  • Colour
    Red