Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,3921 - R 11,0844 | Request the lead time here |
|
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 4,7489 - R 15,3632 | Request the lead time here |
|
|
1.469 in
37.3 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 1,6283 - R 11,184 | 4896 In stock - Delivery conditions may apply, visit our FAQs |
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
| R 1,3239 - R 1,5006 | 460 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.563 in
14.3 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.232 in
5.9 mm
|
||
| R 1,6892 - R 1,9068 | Request the lead time here |
0.217 in
5.5 mm
|
0.343 in
8.7 mm
|
0.657 in
16.7 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
| R 4,1698 - R 4,7128 | Request the lead time here |
1 in
25.4 mm
|
1.252 in
31.8 mm
|
0.343 in
8.7 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
| R 4,1308 - R 13,4563 | Request the lead time here |
|
|
1.311 in
33.3 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 2,8762 - R 3,0695 | Request the lead time here |
0.878 in
22.3 mm
|
1 in
25.4 mm
|
0.406 in
10.3 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
| R 1,3239 - R 6,0795 | Request the lead time here |
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.858 in
21.8 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
| R 2,0088 - R 2,2634 | Request the lead time here |
0.453 in
11.5 mm
|
0.626 in
15.9 mm
|
0.413 in
10.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| R 3,9348 - R 4,4958 | Request the lead time here |
0.874 in
22.2 mm
|
1.094 in
27.8 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 3,3921 - R 11,0844 | Request the lead time here |
|
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 3,3921 - R 11,0844 | Request the lead time here |
|
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 2,6023 - R 12,2737 | Request the lead time here |
0.547 in
13.9 mm
|
0.748 in
19.0 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| R 7,2743 - R 7,7978 | Request the lead time here |
1.248 in
31.7 mm
|
1.5 in
38.1 mm
|
1.579 in
40.1 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.421 in
10.7 mm
|
||
| R 5,4273 - R 16,7894 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 1,1139 - R 1,2603 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.28 in
7.1 mm
|
0.406 in
10.3 mm
|
0.827 in
21.0 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
| R 1,3239 - R 6,0795 | Request the lead time here |
0.248 in
6.3 mm
|
0.374 in
9.5 mm
|
0.705 in
17.9 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
| R 1,674 - R 7,628 | Request the lead time here |
0.264 in
6.7 mm
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.39 in
9.9 mm
|
||
| R 2,8458 - R 3,2245 | Request the lead time here |
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue