Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,2134 - R 13,7254 | Request the lead time here |
|
|
1.311 in
33.3 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 1,6609 - R 11,4076 | 4896 In stock - Delivery conditions may apply, visit our FAQs |
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
| R 1,3504 - R 1,5306 | 460 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.563 in
14.3 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.232 in
5.9 mm
|
||
| R 3,4599 - R 11,3061 | Request the lead time here |
|
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 5,5359 - R 17,1252 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| R 7,2801 - R 28,8994 | 625 In stock - Delivery conditions may apply, visit our FAQs |
1.626 in
41.3 mm
|
2 in
50.8 mm
|
2.126 in
54.0 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
| R 1,1362 - R 1,2855 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.28 in
7.1 mm
|
0.406 in
10.3 mm
|
0.827 in
21.0 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
| R 3,7684 - R 5,5173 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
Black
|
0.118 in
3.0 mm
|
Polyamide 66
|
0.354 in
9.0 mm
|
||
| R 1,3928 - R 2,0398 | Request the lead time here |
|
|
0.579 in
14.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 2,4911 - R 6,6097 | Request the lead time here |
|
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 1,5992 - R 2,7514 | Request the lead time here |
|
|
0.705 in
17.9 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.25 in
6.35 mm
|
||
| R 5,1788 - R 6,893 | Request the lead time here |
|
|
0.709 in
18.0 mm
|
Black
|
0.138 in
3.5 mm
|
Polyamide 66
|
0.413 in
10.5 mm
|
||
| R 1,427 - R 2,4667 | 3150 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.563 in
14.3 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.25 in
6.35 mm
|
||
| R 1,9222 - R 3,3365 | Request the lead time here |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 1,9222 - R 3,3365 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 2,4911 - R 6,6097 | Request the lead time here |
|
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 1,9049 - R 2,1301 | Request the lead time here |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 1,9222 - R 3,3365 | Request the lead time here |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 1,9222 - R 3,3365 | Request the lead time here |
|
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| R 1,4593 - R 1,6603 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.311 in
7.9 mm