10262023
466901
| Quantity | Unit price |
|---|---|
| 50 - 499 | R 12,2737 |
| 500 - 4999 | R 2,9455 |
| 5000 - 9999 | R 2,724 |
| 10000 + | R 2,6023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.748 in |
|---|---|
| Compatible Hole Diameter | 19.0 mm |
| Maximum Panel Thickness | 0.126 in |
| Maximum Panel Thickness | 3.2 mm |
| Overall Diameter | 0.406 in |
| Overall Diameter | 10.3 mm |
| Overall Height | 0.406 in |
| Overall Height | 10.3 mm |
| Approximate Cable Holding Diameter | 13.9 mm |
| Approximate Cable Holding Diameter | 0.547 in |
| Bushing Type | Closed |
| Colour | Black |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material | PA |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue