10259108
465908
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 6,2011 |
| 1000 - 9999 | R 1,5306 |
| 10000 - 19999 | R 1,4249 |
| 20000 + | R 1,3504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 9.5 mm |
|---|---|
| Compatible Hole Diameter | 0.374 in |
| Maximum Panel Thickness | 1.6 mm |
| Maximum Panel Thickness | 0.063 in |
| Overall Diameter | 0.705 in |
| Overall Diameter | 17.9 mm |
| Overall Height | 6.4 mm |
| Overall Height | 0.252 in |
| Approximate Cable Holding Diameter | 0.248 in |
| Approximate Cable Holding Diameter | 6.3 mm |
| Bushing Type | Closed |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | PA |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue