10179611
04MP0250ATB
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 1,1993 |
| 5000 - 19999 | R 1,0795 |
| 20000 + | R 0,9716 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.252 in |
|---|---|
| Compatible Hole Diameter | 6.4 mm |
| Maximum Panel Thickness | 3.2 mm |
| Maximum Panel Thickness | 0.126 in |
| Overall Diameter | 12.7 mm |
| Overall Diameter | 0.5 in |
| Overall Height | 0.175 in |
| Overall Height | 4.4 mm |
| Approximate Cable Holding Diameter | 0.195 in |
| Approximate Cable Holding Diameter | 4.95 mm |
| Bushing Type | Anti-Twist |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue