Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 9,1496 - R 10,1492 | Request the lead time here |
1.89 in
48.0 mm
|
M38 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 5,5359 - R 5,8434 | Request the lead time here |
1.299 in
33.0 mm
|
M27 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 11,9945 - R 12,6096 | 195 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M42 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 8,9958 - R 19,3157 | Request the lead time here |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 7,1198 - R 7,4735 | Request the lead time here |
1.299 in
33.0 mm
|
M27 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 7,5657 - R 7,9348 | 300 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M32 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 13,9013 - R 15,4544 | 139 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
M48 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 8,4269 - R 9,3495 | Request the lead time here |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 2,6141 - R 6,3634 | Request the lead time here |
0.681 in
17.3 mm
|
1/2 in - 20
|
0.358 in
9.1 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 5,1207 - R 13,7969 | 2100 In stock - Delivery conditions may apply, visit our FAQs |
1.059 in
26.9 mm
|
7/8 in - 14
|
0.5 in
12.7 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 12,8095 - R 14,255 | Request the lead time here |
2.047 in
52.0 mm
|
M45 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 4,2134 - R 4,6901 | 400 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M24 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 6,7353 - R 7,4735 | 420 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M30 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 12,3328 - R 12,9633 | Request the lead time here |
2.047 in
52.0 mm
|
M45 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 3,8443 - R 9,6296 | Request the lead time here |
0.811 in
20.6 mm
|
5/8 in - 18
|
0.35 in
8.9 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 4,1519 - R 10,3617 | Request the lead time here |
0.622 in
15.8 mm
|
7/16 in - 20
|
0.299 in
7.6 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 3,9981 - R 9,7986 | Request the lead time here |
0.941 in
23.9 mm
|
3/4 in - 16
|
0.441 in
11.2 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 7,5811 - R 8,4115 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 2,9832 - R 4,1109 | Request the lead time here |
0.748 in
19.0 mm
|
M14 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
HDPE
|
Metric
|
2
|
||
| R 6,0895 - R 16,4999 | 400 In stock - Delivery conditions may apply, visit our FAQs |
1.311 in
33.3 mm
|
1 1/16 in - 14
|
0.646 in
16.4 mm
|
Blue
|
HDPE
|
UNF