Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 14,6855 - R 15,4698 | 150 In stock - Delivery conditions may apply, visit our FAQs |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
|
|
||
| R 2,568 - R 5,3554 | Request the lead time here |
0.866 in
22.0 mm
|
5/8 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| R 4,5978 - R 10,0802 | Request the lead time here |
1.299 in
33.0 mm
|
1 1/16 in - 12 UNF
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| R 2,0452 - R 4,5501 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1;0
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 1,8914 - R 2,1221 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;0
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 1,9683 - R 4,3868 | 4350 In stock - Delivery conditions may apply, visit our FAQs |
0.492 in
12.5 mm
|
M8 x 1;0
|
0.315 in
8.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 3,3369 - R 6,9266 | 300 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
3/4 in - 16 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| R 1,8914 - R 3,9363 | Request the lead time here |
0.63 in
16.0 mm
|
3/8 in - 24 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| R 6,1817 - R 12,8395 | Request the lead time here |
1.575 in
40.0 mm
|
1 5/16 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| R 4,0135 - R 4,4748 | Request the lead time here |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
|
|
||
| R 1,753 - R 1,9529 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 5,9972 - R 6,3201 | Request the lead time here |
1.339 in
34.0 mm
|
M28 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 13,9013 - R 15,4544 | 139 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
M48 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 8,4269 - R 9,3495 | Request the lead time here |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 2,6141 - R 6,3634 | Request the lead time here |
0.681 in
17.3 mm
|
1/2 in - 20
|
0.358 in
9.1 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 5,1207 - R 13,7969 | 2100 In stock - Delivery conditions may apply, visit our FAQs |
1.059 in
26.9 mm
|
7/8 in - 14
|
0.5 in
12.7 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| R 5,5359 - R 5,8434 | Request the lead time here |
1.299 in
33.0 mm
|
M27 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 8,9958 - R 19,3157 | Request the lead time here |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 9,1496 - R 10,1492 | Request the lead time here |
1.89 in
48.0 mm
|
M38 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| R 6,7353 - R 7,4735 | 420 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M30 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6