Menu Search

Slotted Cheese Head Screws – PEEK

In production

Slotted Cheese Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

Features a cylindrical "cheese head" with a slotted drive that enables secure torque application, using standard tools. The slotted design assists with easy installation and removal. The robust head shape increases contact area, enhancing load distribution and its mechanical reliability in assembled components.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0088

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h2 w1 h1 l2 l1 ±0.2 View
R 24,5752 - R 27,1107 Request the lead time here
3.8
M2
0.6
0.5
1.4
0.8
12.0
R 24,9652 - R 27,5008 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
15.0
R 23,795 - R 26,1355 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
12.0
R 20,0892 - R 22,0396 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
6.0
R 26,9157 - R 29,6462 Request the lead time here
3.8
M2
0.6
0.5
1.4
0.8
20.0
R 17,1636 - R 18,919 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
4.0
R 70,0198 - R 77,0413 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
25.0
R 62,2181 - R 68,4595 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
20.0
R 31,9867 - R 35,1074 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
20.0
R 25,5504 - R 28,0859 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
10.0
R 40,3735 - R 44,4694 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
30.0
R 20,0892 - R 22,0396 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
12.0
R 19,6991 - R 21,6495 Request the lead time here
7.0
M4
1.1
1.2
2.6
1.4
10.0
R 24,9652 - R 27,5008 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
10.0
R 26,1355 - R 28,671 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
12.0
R 36,4727 - R 40,1785 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
25.0
R 23,2099 - R 25,5504 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
10.0
R 26,1355 - R 28,671 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
20.0
R 18,7239 - R 20,6743 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
10.0
R 17,9438 - R 19,6991 Request the lead time here
7.0
M4
1.1
1.2
2.6
1.4
6.0
  • of 3
Slotted Cheese Head Screw M2 12.0 3.8 Beige PEEK

20835002

Price Range
R 27,1107 - R 24,5752

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    12.0
  • d2
    3.8
  • h1
    1.4
  • l2
    0.8
Slotted Cheese Head Screw M2.5 15.0 4.5 Beige PEEK

20835071

Price Range
R 27,5008 - R 24,9652

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    15.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M2.5 12.0 4.5 Beige PEEK

20835064

Price Range
R 26,1355 - R 23,795

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    12.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M2.5 6.0 4.5 Beige PEEK

20835033

Price Range
R 22,0396 - R 20,0892

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    6.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M2 20.0 3.8 Beige PEEK

20835026

Price Range
R 29,6462 - R 26,9157

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    20.0
  • d2
    3.8
  • h1
    1.4
  • l2
    0.8
Slotted Cheese Head Screw M3 4.0 5.5 Beige PEEK

20835095

Price Range
R 18,919 - R 17,1636

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    4.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M8 25.0 13.0 Beige PEEK

20835439

Price Range
R 77,0413 - R 70,0198

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    25.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M8 20.0 13.0 Beige PEEK

20835422

Price Range
R 68,4595 - R 62,2181

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M5 20.0 8.5 Beige PEEK

20835293

Price Range
R 35,1074 - R 31,9867

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M6 10.0 10.0 Beige PEEK

20835323

Price Range
R 28,0859 - R 25,5504

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0
Slotted Cheese Head Screw M6 30.0 10.0 Beige PEEK

20835378

Price Range
R 44,4694 - R 40,3735

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0
Slotted Cheese Head Screw M3 12.0 5.5 Beige PEEK

20835132

Price Range
R 22,0396 - R 20,0892

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M4 10.0 7.0 Beige PEEK

20835200

Price Range
R 21,6495 - R 19,6991

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    2.6
  • l2
    1.4
Slotted Cheese Head Screw M5 10.0 8.5 Beige PEEK

20835262

Price Range
R 27,5008 - R 24,9652

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M5 12.0 8.5 Beige PEEK

20835279

Price Range
R 28,671 - R 26,1355

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M6 25.0 10.0 Beige PEEK

20835361

Price Range
R 40,1785 - R 36,4727

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0
Slotted Cheese Head Screw M2.5 10.0 4.5 Beige PEEK

20835057

Price Range
R 25,5504 - R 23,2099

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    10.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M2.5 20.0 4.5 Beige PEEK

20835088

Price Range
R 28,671 - R 26,1355

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    20.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M3 10.0 5.5 Beige PEEK

20835125

Price Range
R 20,6743 - R 18,7239

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M4 6.0 7.0 Beige PEEK

20835187

Price Range
R 19,6991 - R 17,9438

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    6.0
  • d2
    7.0
  • h1
    2.6
  • l2
    1.4