20080594
47112E
| Quantity | Unit price |
|---|---|
| 1 - 249 | R 17,3716 |
| 250 - 1249 | R 12,6614 |
| 1250 + | R 10,4396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Latch Type | Sliding Lock |
| Compatible Hole Length | 19.0 mm |
| Compatible Hole Length | 0.748 in |
| Compatible Hole Width | 17.0 mm |
| Compatible Hole Width | 0.669 in |
| Overall Width | 20.0 mm |
| Overall Width | 0.787 in |
| Spring Material | Stainless Steel |
| Latch Material | ABS |
| Key Type | No Key |
| Commodity Code | 7907000090 |
| Mounting Orientation | Universal |
| Latch Style | Sliding Latch |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue