Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
R 686,1575 - R 914,8029 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
31.0
42.0
R 3 011,0881 - R 4 014,7842 Request the lead time here
40.0
166.0
Steel
With keyway
83.0
47.0
70.0
R 1 658,0112 - R 2 210,6079 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
R 1 843,758 - R 2 458,2703 Request the lead time here
32.0
130.0
Steel
With keyway
65.0
33.0
58.0
R 847,3592 - R 1 129,7385 Request the lead time here
10.0
48.0
Steel
With keyway
24.0
12.0
22.0
R 497,3149 - R 663,1603 Request the lead time here
20.0
86.0
Steel
Round Bore
43.0
24.0
32.0
R 2 680,2819 - R 3 573,6356 Request the lead time here
40.0
166.0
Steel
Round Bore
83.0
47.0
70.0
R 703,6265 - R 938,2424 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
R 499,7473 - R 666,256 Request the lead time here
10.0
52.0
Steel
With keyway
26.0
15.0
16.0
R 392,2795 - R 522,9657 Request the lead time here
12.0
62.0
Steel
Round Bore
31.0
18.0
22.0
R 937,8002 - R 1 250,2528 Request the lead time here
20.0
82.0
Steel
Round Bore
41.0
18.0
42.0
R 847,3592 - R 1 129,7385 Request the lead time here
12.0
56.0
Steel
With keyway
28.0
13.0
25.0
R 1 211,9978 - R 1 615,9971 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
R 1 396,8601 - R 1 862,3327 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
R 923,8692 - R 1 231,6781 Request the lead time here
16.0
68.0
Steel
With keyway
34.0
16.0
32.0
R 879,4226 - R 1 172,416 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
R 703,6265 - R 938,2424 Request the lead time here
14.0
60.0
Steel
Round Bore
30.0
14.0
28.0
R 1 560,0519 - R 2 079,9218 Request the lead time here
30.0
122.0
Steel
Round Bore
61.0
29.0
58.0
R 5 487,2697 - R 7 316,2122 Request the lead time here
50.0
190.0
Steel
Round Bore
95.0
46.0
95.0
R 3 168,7518 - R 4 225,0761 Request the lead time here
35.0
140.0
Steel
With keyway
70.0
35.0
70.0
  • of 5
Single Universal Joint 25.0 108.0 Steel

20214159

Price Range
R 914,8029 - R 686,1575

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 166.0 Steel

20214227

Price Range
R 4 014,7842 - R 3 011,0881

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 32.0 130.0 Steel

20214289

Price Range
R 2 210,6079 - R 1 658,0112

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 32.0 130.0 Steel

20214340

Price Range
R 2 458,2703 - R 1 843,758

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 10.0 48.0 Steel

20214296

Price Range
R 1 129,7385 - R 847,3592

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 86.0 Steel

20214142

Price Range
R 663,1603 - R 497,3149

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
R 3 573,6356 - R 2 680,2819

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 12.0 56.0 Steel

20214241

Price Range
R 938,2424 - R 703,6265

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 10.0 52.0 Steel

20214173

Price Range
R 666,256 - R 499,7473

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 12.0 62.0 Steel

20214128

Price Range
R 522,9657 - R 392,2795

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 20.0 82.0 Steel

20214265

Price Range
R 1 250,2528 - R 937,8002

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 12.0 56.0 Steel

20214302

Price Range
R 1 129,7385 - R 847,3592

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20214272

Price Range
R 1 615,9971 - R 1 211,9978

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 Steel

20214333

Price Range
R 1 862,3327 - R 1 396,8601

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 16.0 68.0 Steel

20214319

Price Range
R 1 231,6781 - R 923,8692

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
R 1 172,416 - R 879,4226

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 14.0 60.0 Steel

20215385

Price Range
R 938,2424 - R 703,6265

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 30.0 122.0 Steel

20215415

Price Range
R 2 079,9218 - R 1 560,0519

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 50.0 190.0 Steel

20215446

Price Range
R 7 316,2122 - R 5 487,2697

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 35.0 140.0 Steel

20215491

Price Range
R 4 225,0761 - R 3 168,7518

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0