Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
R 403,7781 - R 538,4446 Request the lead time here
14.0
60.0
Steel
Round Bore
30.0
14.0
28.0
R 686,1575 - R 914,8029 Request the lead time here
22.0
95.0
Steel
Round Bore
47.5
22.0
45.0
R 4 425,8595 - R 5 901,2197 Request the lead time here
50.0
190.0
Steel
Round Bore
95.0
46.0
95.0
R 552,1544 - R 736,1322 Request the lead time here
14.0
60.0
Steel
With keyway
30.0
14.0
28.0
R 733,4787 - R 977,8242 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
R 917,6776 - R 1 223,4964 Request the lead time here
30.0
132.0
Steel
Round Bore
66.0
38.0
50.0
R 350,9288 - R 467,905 Request the lead time here
6.0
34.0
Steel
Round Bore
17.0
8.0
16.0
R 2 246,4305 - R 2 995,167 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
R 541,7615 - R 722,2012 Request the lead time here
12.0
56.0
Steel
With keyway
28.0
13.0
25.0
R 350,9288 - R 467,905 Request the lead time here
8.0
40.0
Steel
Round Bore
20.0
11.0
16.0
R 392,2795 - R 522,9657 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
R 552,1544 - R 736,1322 Request the lead time here
20.0
82.0
Steel
Round Bore
41.0
18.0
42.0
R 1 165,34 - R 1 553,8603 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
R 1 068,4863 - R 1 424,7221 Request the lead time here
30.0
122.0
Steel
Round Bore
61.0
29.0
58.0
R 701,6364 - R 935,5889 Request the lead time here
8.0
40.0
304 Stainless Steel
Round Bore
20.0
11.0
16.0
R 1 826,7312 - R 2 435,7153 Request the lead time here
25.0
108.0
304 Stainless Steel
Round Bore
54.0
26.0
50.0
R 1 563,8111 - R 2 085,0077 Request the lead time here
20.0
82.0
304 Stainless Steel
With keyway
41.0
18.0
42.0
R 1 261,9725 - R 1 682,5563 Request the lead time here
30.0
122.0
Steel
With keyway
61.0
29.0
58.0
R 853,5507 - R 1 137,9202 Request the lead time here
16.0
68.0
304 Stainless Steel
Round Bore
34.0
16.0
32.0
R 497,3149 - R 663,1603 Request the lead time here
18.0
74.0
Steel
Round Bore
37.0
17.0
36.0
  • of 5
Single Universal Joint 14.0 60.0 Steel

20214852

Price Range
R 538,4446 - R 403,7781

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 22.0 95.0 Steel

20214890

Price Range
R 914,8029 - R 686,1575

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 50.0 190.0 Steel

20214951

Price Range
R 5 901,2197 - R 4 425,8595

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 14.0 60.0 Steel

20215002

Price Range
R 736,1322 - R 552,1544

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 20.0 82.0 Steel

20215033

Price Range
R 977,8242 - R 733,4787

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 30.0 132.0 Steel

20214791

Price Range
R 1 223,4964 - R 917,6776

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    50.0
  • l1
    132.0
  • l2
    66.0
Single Universal Joint 6.0 34.0 Steel

20214814

Price Range
R 467,905 - R 350,9288

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 35.0 140.0 Steel

20214937

Price Range
R 2 995,167 - R 2 246,4305

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 12.0 56.0 Steel

20214999

Price Range
R 722,2012 - R 541,7615

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 8.0 40.0 Steel

20214821

Price Range
R 467,905 - R 350,9288

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
R 522,9657 - R 392,2795

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 20.0 82.0 Steel

20214883

Price Range
R 736,1322 - R 552,1544

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 32.0 130.0 Steel

20214920

Price Range
R 1 553,8603 - R 1 165,34

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 30.0 122.0 Steel

20214913

Price Range
R 1 424,7221 - R 1 068,4863

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 8.0 40.0 304 Stainless Steel

20215156

Price Range
R 935,5889 - R 701,6364

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 25.0 108.0 304 Stainless Steel

20215200

Price Range
R 2 435,7153 - R 1 826,7312

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215330

Price Range
R 2 085,0077 - R 1 563,8111

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 30.0 122.0 Steel

20215064

Price Range
R 1 682,5563 - R 1 261,9725

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20215187

Price Range
R 1 137,9202 - R 853,5507

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 18.0 74.0 Steel

20214876

Price Range
R 663,1603 - R 497,3149

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0