492733
Quantity | Unit price |
---|---|
40 - 399 | R 12,6931 |
400 + | R 7,4394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Cup Diameter | 50.0 mm |
Cup Diameter | 1.969 in |
Price per piece incl VAT | 0.7429 GBP |
Overall Thickness | 17.8 mm |
Overall Thickness | 0.701 in |
Full Material | Polyvinyl Chloride |
Hanging Method | Plastic Hook |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue