Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Cup Diameter | View | |
|---|---|---|---|---|---|
| R 4,1826 - R 9,9112 | Request the lead time here |
Clear
|
1.575 in
40.0 mm
|
||
| R 7,3351 - R 17,2884 | 378 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
2.48 in
63.0 mm
|
||
| R 1,1287 - R 2,3539 | Request the lead time here |
Black
|
0.866 in
22.0 mm
|
||
| R 5,0745 - R 11,9385 | Request the lead time here |
Clear
|
1.378 in
35.0 mm
|
||
| R 6,3048 - R 14,8669 | Request the lead time here |
Clear
|
2.165 in
55.0 mm
|
||
| R 1,3916 - R 2,9058 | Request the lead time here |
Black
|
0.748 in
19.0 mm
|
||
| R 1,7376 - R 4,1165 | 762 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.748 in
19.0 mm
|
||
| R 4,7055 - R 10,9249 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
| R 4,2442 - R 9,7986 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
| R 1,4085 - R 4,1334 | 21 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.866 in
22.0 mm
|
||
| 10393970 | R 3,0293 - R 5,459 | Request the lead time here |
Clear
|
1.575 in
40.0 mm
|
|
| R 5,9818 - R 5,9818 | 9500 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.378 in
35.0 mm
|
||
| R 5,2283 - R 41,1655 | 525 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.969 in
50.0 mm
|
||
| R 5,6589 - R 6,3048 | Request the lead time here |
White
|
2.165 in
55.0 mm
|
||
| R 3,7521 - R 8,7286 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
| R 6,3048 - R 6,9814 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.984 in
25.0 mm
|
||
| R 4,7055 - R 11,1501 | 65 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.772 in
45.0 mm
|
||
| R 2,6141 - R 2,9063 | Request the lead time here |
White
|
1.181 in
30.0 mm
|
||
| R 2,6141 - R 6,0255 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
| R 13,7936 - R 31,9863 | Request the lead time here |
Clear
|
2.874 in
73.0 mm