Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,5146 - R 2,766 | Request the lead time here |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
||
| R 1,9378 - R 3,5555 | Request the lead time here |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
Natural
|
TPE
|
0.551 in
14.0 mm
|
||
| R 2,0618 - R 3,7818 | Request the lead time here |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.61 in
15.5 mm
|
||
| R 2,7284 - R 4,9688 | Request the lead time here |
0.61 in
15.5 mm
|
0.531 in
13.5 mm
|
Natural
|
TPE
|
0.768 in
19.5 mm
|
||
| R 1,2386 - R 3,0199 | Request the lead time here |
0.622 in
15.8 mm
|
0.531 in
13.5 mm
|
Blue
|
LDPE
|
0.752 in
19.1 mm
|
||
| R 3,4726 - R 6,4043 | Request the lead time here |
0.768 in
19.5 mm
|
0.689 in
17.5 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
| R 4,1547 - R 7,5637 | Request the lead time here |
1.098 in
27.9 mm
|
1.008 in
25.6 mm
|
Natural
|
TPE
|
1.26 in
32.0 mm
|
||
| R 2,5424 - R 4,6597 | Request the lead time here |
0.72 in
18.3 mm
|
0.492 in
12.5 mm
|
Natural
|
TPE
|
0.728 in
18.5 mm
|
||
| R 4,0152 - R 7,3429 | Request the lead time here |
1.004 in
25.5 mm
|
0.886 in
22.5 mm
|
Natural
|
TPE
|
1.161 in
29.5 mm
|
||
| R 3,3175 - R 6,073 | Request the lead time here |
0.709 in
18.0 mm
|
0.61 in
15.5 mm
|
Natural
|
TPE
|
0.866 in
22.0 mm
|
||
| R 1,8913 - R 3,4782 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| R 2,1548 - R 5,2615 | 224 In stock - Delivery conditions may apply, visit our FAQs |
1.091 in
27.7 mm
|
0.965 in
24.5 mm
|
Blue
|
LDPE
|
1.252 in
31.8 mm
|
||
| R 1,6587 - R 3,031 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
| R 2,2013 - R 4,0413 | Request the lead time here |
0.492 in
12.5 mm
|
0.413 in
10.5 mm
|
Natural
|
TPE
|
0.65 in
16.5 mm
|
||
| R 2,7129 - R 6,5699 | Request the lead time here |
1.598 in
40.6 mm
|
1.449 in
36.8 mm
|
Blue
|
LDPE
|
1.752 in
44.5 mm
|
||
| R 2,4804 - R 4,5272 | Request the lead time here |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| R 3,6431 - R 6,6251 | Request the lead time here |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
Natural
|
TPE
|
1.004 in
25.5 mm
|
||
| R 4,2787 - R 7,8397 | Request the lead time here |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| R 1,4619 - R 3,572 | Request the lead time here |
0.913 in
23.2 mm
|
0.803 in
20.4 mm
|
Blue
|
LDPE
|
1.059 in
26.9 mm
|
||
| R 2,6354 - R 6,4043 | 1503 In stock - Delivery conditions may apply, visit our FAQs |
1.276 in
32.4 mm
|
1.165 in
29.6 mm
|
Blue
|
LDPE
|
1.406 in
35.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue