Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,7672 - R 6,7013 | Request the lead time here |
1.598 in
40.6 mm
|
1.449 in
36.8 mm
|
Blue
|
LDPE
|
1.752 in
44.5 mm
|
||
| R 3,8425 - R 9,3481 | 800 In stock - Delivery conditions may apply, visit our FAQs |
2 in
50.8 mm
|
1.843 in
46.8 mm
|
Blue
|
LDPE
|
2.122 in
53.9 mm
|
||
| R 1,9765 - R 4,843 | Request the lead time here |
1.039 in
26.4 mm
|
0.913 in
23.2 mm
|
Blue
|
LDPE
|
1.157 in
29.4 mm
|
||
| R 2,5932 - R 9,686 | Request the lead time here |
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
Blue
|
LDPE
|
0.594 in
15.1 mm
|
||
| R 1,4911 - R 3,6435 | Request the lead time here |
0.913 in
23.2 mm
|
0.803 in
20.4 mm
|
Blue
|
LDPE
|
1.059 in
26.9 mm
|
||
| R 4,0955 - R 7,4897 | Request the lead time here |
1.004 in
25.5 mm
|
0.886 in
22.5 mm
|
Natural
|
TPE
|
1.161 in
29.5 mm
|
||
| R 4,3643 - R 7,9965 | Request the lead time here |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| R 2,8937 - R 5,2878 | Request the lead time here |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
Natural
|
TPE
|
0.795 in
20.2 mm
|
||
| R 3,1151 - R 5,6877 | Request the lead time here |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
| R 4,0164 - R 7,3208 | Request the lead time here |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
| R 2,9886 - R 7,3208 | Request the lead time here |
1.598 in
40.6 mm
|
1.559 in
39.6 mm
|
Blue
|
LDPE
|
1.874 in
47.6 mm
|
||
| R 1,6919 - R 3,0916 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
| R 2,53 - R 4,6177 | Request the lead time here |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| R 1,6445 - R 4,0039 | Request the lead time here |
0.976 in
24.8 mm
|
0.87 in
22.1 mm
|
Blue
|
LDPE
|
1.126 in
28.6 mm
|
||
| R 1,2934 - R 3,1873 | Request the lead time here |
0.634 in
16.1 mm
|
0.551 in
14.0 mm
|
Blue
|
LDPE
|
0.78 in
19.8 mm
|
||
| R 2,3244 - R 5,6877 | Request the lead time here |
1.146 in
29.1 mm
|
0.996 in
25.3 mm
|
Blue
|
LDPE
|
1.311 in
33.3 mm
|
||
| R 2,9178 - R 7,6587 | Request the lead time here |
1.752 in
44.5 mm
|
1.634 in
41.5 mm
|
Blue
|
LDPE
|
1.941 in
49.3 mm
|
||
| R 1,2486 - R 3,7955 | 1650 In stock - Delivery conditions may apply, visit our FAQs |
0.783 in
19.9 mm
|
0.689 in
17.5 mm
|
Blue
|
LDPE
|
0.937 in
23.8 mm
|
||
| R 5,5977 - R 13,6843 | Request the lead time here |
2.26 in
57.4 mm
|
2.232 in
56.7 mm
|
Blue
|
LDPE
|
2.5 in
63.5 mm
|
||
| R 1,5449 - R 2,8213 | Request the lead time here |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue