Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,2055 - R 2,0556 | Request the lead time here |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| R 2,9884 - R 3,8879 | 250 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Black
|
Nylon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| R 1,4942 - R 2,089 | 190 In stock - Delivery conditions may apply, visit our FAQs |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| R 2,6693 - R 3,4672 | Request the lead time here |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Black
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| R 6,3251 - R 7,8628 | Request the lead time here |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Black
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| R 2,4372 - R 3,148 | Request the lead time here |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Black
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| R 3,3076 - R 4,3086 | 1800 In stock - Delivery conditions may apply, visit our FAQs |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Black
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| R 1,5522 - R 2,1615 | Request the lead time here |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Black
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| R 2,118 - R 2,9304 | Request the lead time here |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Black
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| R 2,176 - R 3,032 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| R 3,0755 - R 3,9749 | 395 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| R 3,5107 - R 4,5697 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| R 4,9358 - R 5,276 | Request the lead time here |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Black
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| R 2,9304 - R 4,0475 | Request the lead time here |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Black
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| R 1,5377 - R 2,4372 | Request the lead time here |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Black
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| R 1,7408 - R 2,4372 | Request the lead time here |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Black
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| R 3,061 - R 3,9459 | 3121 In stock - Delivery conditions may apply, visit our FAQs |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| R 1,5522 - R 1,5522 | Request the lead time here |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| R 7,0069 - R 8,7187 | Request the lead time here |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Black
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| R 1,9294 - R 2,6983 | 340 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm