Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10138014
36631
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 40,3463 |
| 1000 + | R 19,2125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.547 in |
|---|---|
| Base Height | 13.9 mm |
| Flange Outside Diameter | 1.181 in |
| Flange Outside Diameter | 30.0 mm |
| Base Outside Diameter | 0.945 in |
| Base Outside Diameter | 24.0 mm |
| Minimum Outside Diameter | 0.945 in |
| Minimum Outside Diameter | 24.0 mm |
| Maximum Outside Diameter | 1.181 in |
| Maximum Outside Diameter | 30.0 mm |
| Inside Diameter | 0.787 in |
| Inside Diameter | 20.0 mm |
| Flange Height | 0.083 in |
| Flange Height | 2.1 mm |
| Colour | Natural |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue