10184066
10SCM004005
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 14,745 |
| 1000 + | R 7,0214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Outside Diameter | 6.0 mm |
|---|---|
| Minimum Outside Diameter | 0.236 in |
| Maximum Outside Diameter | 0.331 in |
| Maximum Outside Diameter | 8.4 mm |
| Inside Diameter | 0.161 in |
| Inside Diameter | 4.1 mm |
| Flange Height | 1.5 mm |
| Flange Height | 0.059 in |
| Colour | Natural |
| Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue