Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
R 139,089 - R 198,7933 Request the lead time here
M10
12.0
3.5
20.0
Blackened Stainless 316
16.0
6.0
R 113,8805 - R 162,7496 Request the lead time here
M8
10.0
2.7
30.0
316 Stainless Steel
12.0
5.0
R 100,3917 - R 143,5115 Request the lead time here
M6
8.0
2.0
20.0
Blackened Stainless 316
11.0
4.0
R 50,6381 - R 72,3086 Request the lead time here
M4
5.0
1.3
5.0
Blackened Stainless 316
5.0
2.5
R 157,4425 - R 224,8863 Request the lead time here
M10
12.0
3.5
50.0
316 Stainless Steel
16.0
6.0
R 75,8466 - R 108,3523 Request the lead time here
M5
6.0
1.7
8.0
Blackened Stainless 316
6.0
3.0
R 107,6889 - R 153,6833 Request the lead time here
M6
8.0
2.0
25.0
316 Stainless Steel
11.0
4.0
R 66,117 - R 94,4213 Request the lead time here
M4
5.0
1.3
30.0
Blackened Stainless 316
5.0
2.5
R 88,4509 - R 126,4847 Request the lead time here
M5
6.0
1.7
25.0
316 Stainless Steel
6.0
3.0
R 66,117 - R 94,4213 Request the lead time here
M4
5.0
1.3
40.0
Blackened Stainless 316
5.0
2.5
R 66,117 - R 94,4213 Request the lead time here
M4
5.0
1.3
25.0
Blackened Stainless 316
5.0
2.5
R 88,4509 - R 126,4847 Request the lead time here
M5
6.0
1.7
30.0
316 Stainless Steel
6.0
3.0
R 61,6945 - R 88,2297 Request the lead time here
M4
5.0
1.3
40.0
316 Stainless Steel
5.0
2.5
R 93,5368 - R 133,5608 Request the lead time here
M5
6.0
1.7
30.0
Blackened Stainless 316
6.0
3.0
R 113,8805 - R 162,7496 Request the lead time here
M6
8.0
2.0
25.0
Blackened Stainless 316
11.0
4.0
R 88,4509 - R 126,4847 Request the lead time here
M8
10.0
2.7
10.0
316 Stainless Steel
12.0
5.0
R 94,8635 - R 135,5509 Request the lead time here
M8
10.0
2.7
12.0
Blackened Stainless 316
12.0
5.0
R 56,8297 - R 81,1537 Request the lead time here
M4
5.0
1.3
16.0
Blackened Stainless 316
5.0
2.5
R 130,6861 - R 186,6313 Request the lead time here
M10
12.0
3.5
16.0
316 Stainless Steel
16.0
6.0
R 50,6381 - R 72,3086 Request the lead time here
M3
4.0
1.3
10.0
Blackened Stainless 316
4.0
2.0
  • of 9
Shoulder Screw M10 12.0 20.0 Blackened Stainless 316

20232894

Price Range
R 198,7933 - R 139,089

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 30.0 316 Stainless Steel

20232344

Price Range
R 162,7496 - R 113,8805

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 20.0 Blackened Stainless 316

20232740

Price Range
R 143,5115 - R 100,3917

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M4 5.0 5.0 Blackened Stainless 316

20232542

Price Range
R 72,3086 - R 50,6381

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M10 12.0 50.0 316 Stainless Steel

20232443

Price Range
R 224,8863 - R 157,4425

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 8.0 Blackened Stainless 316

20232641

Price Range
R 108,3523 - R 75,8466

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 25.0 316 Stainless Steel

20235390

Price Range
R 153,6833 - R 107,6889

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M4 5.0 30.0 Blackened Stainless 316

20235413

Price Range
R 94,4213 - R 66,117

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 25.0 316 Stainless Steel

20235369

Price Range
R 126,4847 - R 88,4509

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 40.0 Blackened Stainless 316

20235420

Price Range
R 94,4213 - R 66,117

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 25.0 Blackened Stainless 316

20235406

Price Range
R 94,4213 - R 66,117

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 30.0 316 Stainless Steel

20235376

Price Range
R 126,4847 - R 88,4509

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 40.0 316 Stainless Steel

20235352

Price Range
R 88,2297 - R 61,6945

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 30.0 Blackened Stainless 316

20235444

Price Range
R 133,5608 - R 93,5368

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 25.0 Blackened Stainless 316

20235451

Price Range
R 162,7496 - R 113,8805

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M8 10.0 10.0 316 Stainless Steel

20232290

Price Range
R 126,4847 - R 88,4509

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 12.0 Blackened Stainless 316

20232795

Price Range
R 135,5509 - R 94,8635

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 16.0 Blackened Stainless 316

20232597

Price Range
R 81,1537 - R 56,8297

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M10 12.0 16.0 316 Stainless Steel

20232399

Price Range
R 186,6313 - R 130,6861

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M3 4.0 10.0 Blackened Stainless 316

20232498

Price Range
R 72,3086 - R 50,6381

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0