Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
R 34,4485 - R 57,4142 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
12.0
M10
R 24,9455 - R 41,5758 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
16.0
M10
R 16,4323 - R 27,3212 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
16.0
M6
R 47,1192 - R 78,4001 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
8.0
M5
R 15,0465 - R 24,9455 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
40.0
M5
R 43,5556 - R 72,4607 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
80.0
M10
R 79,9839 - R 133,2405 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
50.0
M5
R 46,9213 - R 78,2021 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
30.0
M12
R 26,5293 - R 44,1495 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
25.0
M10
R 16,4323 - R 27,3212 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
20.0
M6
R 17,6202 - R 29,499 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
30.0
M6
R 10,4929 - R 17,6202 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
12.0
M5
R 24,1536 - R 40,3879 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
10.0
M8
R 14,0566 - R 23,5596 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
25.0
M5
R 85,5273 - R 142,5456 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
50.0
M6
R 32,8647 - R 54,6425 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
80.0
M8
R 20,9859 - R 34,8445 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
50.0
M8
R 25,3414 - R 42,1697 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
20.0
M10
R 65,9273 - R 109,8789 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
12.0
M8
R 27,5192 - R 45,7334 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
30.0
M10
  • of 12
Shoulder Screw Hex Head 12.0 M10 12.0 16.0 Black Steel

20220518

Price Range
R 57,4142 - R 34,4485

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    12.0
Shoulder Screw Hex Head 12.0 M10 16.0 16.0 Black Steel

20220525

Price Range
R 41,5758 - R 24,9455

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    16.0
Shoulder Screw Hex Head 8.0 M6 16.0 11.0 Black Steel

20220341

Price Range
R 27,3212 - R 16,4323

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    16.0
Shoulder Screw Hex Head 6.0 M5 8.0 9.5 303 Stainless Steel

20220938

Price Range
R 78,4001 - R 47,1192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    8.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 Black Steel

20220327

Price Range
R 24,9455 - R 15,0465

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 12.0 M10 80.0 16.0 Black Steel

20220600

Price Range
R 72,4607 - R 43,5556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    80.0
Shoulder Screw Hex Head 6.0 M5 50.0 9.5 303 Stainless Steel

20221010

Price Range
R 133,2405 - R 79,9839

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    50.0
Shoulder Screw Hex Head 16.0 M12 30.0 18.0 Black Steel

20220662

Price Range
R 78,2021 - R 46,9213

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    30.0
Shoulder Screw Hex Head 12.0 M10 25.0 16.0 Black Steel

20220549

Price Range
R 44,1495 - R 26,5293

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 Black Steel

20220358

Price Range
R 27,3212 - R 16,4323

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 Black Steel

20220372

Price Range
R 29,499 - R 17,6202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 Black Steel

20220273

Price Range
R 17,6202 - R 10,4929

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 10.0 M8 10.0 13.0 Black Steel

20220402

Price Range
R 40,3879 - R 24,1536

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    10.0
Shoulder Screw Hex Head 6.0 M5 25.0 9.5 Black Steel

20220303

Price Range
R 23,5596 - R 14,0566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 50.0 11.0 303 Stainless Steel

20221089

Price Range
R 142,5456 - R 85,5273

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    50.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 Black Steel

20220495

Price Range
R 54,6425 - R 32,8647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 10.0 M8 50.0 13.0 Black Steel

20220464

Price Range
R 34,8445 - R 20,9859

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    50.0
Shoulder Screw Hex Head 12.0 M10 20.0 16.0 Black Steel

20220532

Price Range
R 42,1697 - R 25,3414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    20.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 303 Stainless Steel

20221102

Price Range
R 109,8789 - R 65,9273

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 Black Steel

20220556

Price Range
R 45,7334 - R 27,5192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0