Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 16,1101 - R 26,7855 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
16.0
|
M6
|
||
| R 33,773 - R 56,2884 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
12.0
|
M10
|
||
| R 24,4563 - R 40,7605 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
16.0
|
M10
|
||
| R 15,3337 - R 25,6209 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
40.0
|
M6
|
||
| R 15,5278 - R 25,815 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
20.0
|
M8
|
||
| R 17,0806 - R 28,3383 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
50.0
|
M6
|
||
| R 24,8445 - R 41,3428 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
20.0
|
M10
|
||
| R 34,9376 - R 58,2294 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
60.0
|
M10
|
||
| R 11,2576 - R 18,8275 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
16.0
|
M5
|
||
| R 14,9455 - R 25,0386 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
16.0
|
M8
|
||
| R 10,2871 - R 17,2747 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
12.0
|
M5
|
||
| R 17,2747 - R 28,9206 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
30.0
|
M6
|
||
| R 38,8196 - R 64,6346 | Request the lead time here |
7.0
|
3.0
|
4.0
|
7.0
|
Black Steel
|
12.0
|
M3
|
||
| R 27,756 - R 46,3894 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
40.0
|
M10
|
||
| R 18,2452 - R 30,2792 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
30.0
|
M8
|
||
| R 32,2202 - R 53,571 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
80.0
|
M8
|
||
| R 23,4858 - R 39,2078 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
12.0
|
M8
|
||
| R 85,5972 - R 142,662 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
100.0
|
M12
|
||
| R 69,2929 - R 115,4883 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
70.0
|
M12
|
||
| R 116,6529 - R 194,2921 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
30.0
|
M16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue