Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 100,5738 - R 167,491 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
90.0
|
M12
|
||
| R 187,883 - R 313,2043 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
100.0
|
M16
|
||
| R 26,5293 - R 44,1495 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
25.0
|
M10
|
||
| R 43,5556 - R 72,4607 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
80.0
|
M10
|
||
| R 31,8748 - R 53,0586 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
50.0
|
M10
|
||
| R 38,0122 - R 63,3536 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
70.0
|
M10
|
||
| R 26,3313 - R 43,9516 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
40.0
|
M8
|
||
| R 23,9556 - R 39,794 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
60.0
|
M8
|
||
| R 126,5092 - R 210,8487 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
40.0
|
M16
|
||
| R 133,2405 - R 221,9355 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
50.0
|
M16
|
||
| R 86,5172 - R 144,1294 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
25.0
|
M10
|
||
| R 65,9273 - R 109,8789 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
12.0
|
M8
|
||
| R 85,5273 - R 142,5456 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
50.0
|
M6
|
||
| R 347,0589 - R 578,4974 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
120.0
|
M20
|
||
| R 18,2142 - R 30,4889 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
35.0
|
M5
|
||
| R 31,2808 - R 52,0687 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
90.0
|
M6
|
||
| R 34,6465 - R 57,8102 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
45.0
|
M10
|
||
| R 60,7799 - R 101,3657 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
75.0
|
M10
|
||
| R 26,5293 - R 44,1495 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
80.0
|
M6
|
||
| R 27,1233 - R 45,3374 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
65.0
|
M6