These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 14,0566 - R 23,5596 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
25.0
|
M5
|
||
| R 17,0263 - R 28,3111 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
25.0
|
M6
|
||
| R 24,1536 - R 40,3879 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
10.0
|
M8
|
||
| R 10,4929 - R 17,6202 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
12.0
|
M5
|
||
| R 16,4323 - R 27,3212 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
16.0
|
M6
|
||
| R 118,986 - R 198,1779 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
30.0
|
M16
|
||
| R 133,4385 - R 222,5295 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
60.0
|
M16
|
||
| R 173,6284 - R 289,4467 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
90.0
|
M16
|
||
| R 331,0225 - R 551,7702 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
100.0
|
M20
|
||
| R 119,5799 - R 199,3658 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
20.0
|
M16
|
||
| R 126,5092 - R 210,8487 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
40.0
|
M16
|
||
| R 133,2405 - R 221,9355 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
50.0
|
M16
|
||
| R 347,0589 - R 578,4974 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
120.0
|
M20
|
||
| R 55,2364 - R 92,0607 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
50.0
|
M12
|
||
| R 223,7174 - R 372,7963 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
120.0
|
M16
|
||
| R 54,6425 - R 91,0708 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
90.0
|
M10
|
||
| R 87,3092 - R 145,5153 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
100.0
|
M12
|
||
| R 70,6788 - R 117,7981 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
70.0
|
M12
|
||
| R 46,9213 - R 78,2021 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
30.0
|
M12
|
||
| R 71,4708 - R 119,1839 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
40.0
|
M12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue