These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 90,4768 - R 150,8607 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
30.0
|
M10
|
||
| R 71,8667 - R 119,7779 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
16.0
|
M8
|
||
| R 77,8061 - R 129,6769 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
40.0
|
M6
|
||
| R 52,6627 - R 87,9031 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
12.0
|
M5
|
||
| R 59,196 - R 98,792 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
20.0
|
M6
|
||
| R 18,6101 - R 31,0829 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
50.0
|
M5
|
||
| R 118,986 - R 198,1779 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
30.0
|
M16
|
||
| R 133,4385 - R 222,5295 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
60.0
|
M16
|
||
| R 173,6284 - R 289,4467 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
90.0
|
M16
|
||
| R 32,8647 - R 54,6425 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
80.0
|
M8
|
||
| R 25,3414 - R 42,1697 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
20.0
|
M10
|
||
| R 15,8384 - R 26,3313 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
20.0
|
M8
|
||
| R 119,5799 - R 199,3658 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
20.0
|
M16
|
||
| R 331,0225 - R 551,7702 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
100.0
|
M20
|
||
| R 291,8225 - R 486,4368 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
70.0
|
M20
|
||
| R 26,5293 - R 44,1495 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
25.0
|
M10
|
||
| R 43,5556 - R 72,4607 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
80.0
|
M10
|
||
| R 161,9476 - R 270,0447 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
120.0
|
M12
|
||
| R 66,3233 - R 110,4728 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
60.0
|
M12
|
||
| R 28,1132 - R 46,9213 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
70.0
|
M8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue