Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
R 133,4385 - R 222,5295 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
60.0
M16
R 173,6284 - R 289,4467 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
90.0
M16
R 331,0225 - R 551,7702 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
100.0
M20
R 73,2526 - R 122,1536 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
25.0
M12
R 70,6788 - R 117,7981 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
70.0
M12
R 118,986 - R 198,1779 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
30.0
M16
R 13,2647 - R 22,1738 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
20.0
M5
R 16,4323 - R 27,3212 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
20.0
M6
R 15,6404 - R 26,1334 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
40.0
M6
R 20,9859 - R 34,8445 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
50.0
M8
R 54,6425 - R 91,0708 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
100.0
M10
R 23,9556 - R 39,992 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
12.0
M8
R 26,3313 - R 43,9516 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
40.0
M8
R 16,4323 - R 27,3212 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
16.0
M6
R 17,6202 - R 29,499 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
30.0
M6
R 16,4323 - R 27,3212 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
10.0
M6
R 17,4222 - R 28,9051 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
50.0
M6
R 35,6364 - R 59,394 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
60.0
M10
R 71,8667 - R 119,7779 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
20.0
M12
R 34,0526 - R 56,8203 Request the lead time here
8.0
4.0
5.0
9.0
Black Steel
10.0
M4
  • of 12
Shoulder Screw Hex Head 20.0 M16 60.0 22.0 Black Steel

20220792

Price Range
R 222,5295 - R 133,4385

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 90.0 22.0 Black Steel

20220822

Price Range
R 289,4467 - R 173,6284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    90.0
Shoulder Screw Hex Head 24.0 M20 100.0 27.0 Black Steel

20220839

Price Range
R 551,7702 - R 331,0225

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    100.0
Shoulder Screw Hex Head 16.0 M12 25.0 18.0 Black Steel

20220655

Price Range
R 122,1536 - R 73,2526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    25.0
Shoulder Screw Hex Head 16.0 M12 70.0 18.0 Black Steel

20220709

Price Range
R 117,7981 - R 70,6788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    70.0
Shoulder Screw Hex Head 20.0 M16 30.0 22.0 Black Steel

20220761

Price Range
R 198,1779 - R 118,986

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 20.0 9.5 Black Steel

20220297

Price Range
R 22,1738 - R 13,2647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    20.0
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 Black Steel

20220358

Price Range
R 27,3212 - R 16,4323

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 8.0 M6 40.0 11.0 Black Steel

20220389

Price Range
R 26,1334 - R 15,6404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 50.0 13.0 Black Steel

20220464

Price Range
R 34,8445 - R 20,9859

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    50.0
Shoulder Screw Hex Head 12.0 M10 100.0 16.0 Black Steel

20220501

Price Range
R 91,0708 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 Black Steel

20220419

Price Range
R 39,992 - R 23,9556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 Black Steel

20220457

Price Range
R 43,9516 - R 26,3313

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 8.0 M6 16.0 11.0 Black Steel

20220341

Price Range
R 27,3212 - R 16,4323

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    16.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 Black Steel

20220372

Price Range
R 29,499 - R 17,6202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 8.0 M6 10.0 11.0 Black Steel

20220334

Price Range
R 27,3212 - R 16,4323

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 50.0 11.0 Black Steel

20220396

Price Range
R 28,9051 - R 17,4222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    50.0
Shoulder Screw Hex Head 12.0 M10 60.0 16.0 Black Steel

20220587

Price Range
R 59,394 - R 35,6364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    60.0
Shoulder Screw Hex Head 16.0 M12 20.0 18.0 Black Steel

20220648

Price Range
R 119,7779 - R 71,8667

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    20.0
Shoulder Screw Hex Head 5.0 M4 10.0 8.0 Black Steel

20220211

Price Range
R 56,8203 - R 34,0526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    10.0